HALDER PINS deliver exactly the solutions you need.
And lots of possibilities you haven't even thought of yet.
HALDER PINS are extremely resilient. And extremely durable. So reliable that even the aviation industry trusts in them. All our products are produced and certified in Germany. Premium quality as standard.
A comfortable handle. A new design. Or an innovative material. Every day we reflect on how we can make HALDER PINS even better. Okay, sometimes we even wake up at night with an exciting idea.
HALDER PINS are not only the turbo for component connections, but we also deliver at high speed. Every order placed by 4 pm leaves our warehouse on the same day. In 99% of cases, it will reach you on the promised date.
Heat, acid, salt: solving problems is our job. And our passion. Where standards are not enough, we like to think outside the box of our catalogue. The goal: the perfect pin for you.
HALDER PINS are indispensable in many industries. And inspire new fans every day. With hard-hitting advantages. For everyone with boundless imagination.
THINK UNLIMITED.
HALDER PIN variants for your ideas. Could you be more precise? Yes, of course: Exactly 2,433. And 90% of them immediately available.
complaint rate. You read correctly - per mille, not per cent. In other words: Happy customers.
time is saved with the brand-new Halder threaded lifting pin every time it is changed. Who needs eyebolts then?
withstand HALDER PINS made of titanium. Impressively reliable, even when thins get
is the load of our strongest ball lock pin. You can't tell by looking at the inconspicuous champion.
working days it takes to manufacture a HALDER PIN with special dimensions not included in the catalogue range.
Connect and disconnect. Quick as a flash. Without any tools. For disconnecting, exchanging, fastening, positioning, changing, securing, fixing, locking, arresting and adjusting.
Press button. Push in the bolt. Release button. Locked. There is no faster way to connect two components. 1 system, 20 standard versions, an infinite number of applications. The all-rounder for a wide range of industries. Whenever you need to release connections often and quickly.
Can do everything a ball lock pin can do. But even more clever. Because it comes with the matching thread. This saves you the additional locating bushing between the threaded hole and the bolt. Makes installation even faster. And really easy. A world innovation, by the way - only available from Halder.
The smart problem solver for short blind holes. The highlight: The clamp lock pin does not need any locating bushings. Perfect when through-holes are not desired or not feasible. Fix and release at the touch of a button. As often as you want.
If a component has to be replaced frequently, screwing the screws in and out takes a lot of time.
The solution: The threaded lock pin loosens and connects screw connections in seconds - without any additional tools. Press the pushbutton. Insert pin. Half turn. Release pushbutton. Done!
HALDER PINS don't know problems. Only solutions. And visions.
HALDER PINS are extremely resilient and last forever. Even in the standard version. However, we also manufacture very special ball lock pins for industries with extraordinary requirements. Particularly lightweight, particularly corrosion-resistant or particularly certified. Or everything together.
We tell, show and advise.
By email, telephone or in person. At your place or ours.
CONTACT
Erwin Halder KG
Erwin-Halder-Straße 5-9
88480 Achstetten-Bronnen
Germany
Tel: +49 7392 7009-0
Fax: +49 7392 7009-160
Lock pins are self-locking pins, which can be locked and unlocked without tools using a push-button.
These inch pins are manufactured according to aviation standard MS 17984 - 17987 / NAS 1333 - 1343 and tested according to NAS 1332.
Lifting pins are quick and easy to use lifting equipment for lifting and transporting loads.
Contacts
Personas de contacto Elementos Normalizados Personas de Contacto Montajes Modulares Personas de Contacto Productos Aeronáuticos RepresentanteContact Form
Information Material
Solicitud de catálogos Elementos Normalizados Solicitud de catálogos Montajes Modulares Solicitud de catálogos Productos AeronáuticosNews
Have a look to our current new parts:
Pasadores de elevación con empuñadura Soporte de compensación Posicionadores de Empuje Accesorios para posicionadores Posicionadores retráctiles / Empuñaduras índice Elementos de amortiguación Bisagras Tuercas moleteadas / Tornillos moleteados