SIMPLEX Plus Box Starter Kit
SIMPLEX-kladivo s měkkou vložkou o průměru 80 mm, gumový kompozit s "nohou" / superplastik, navíc jedna vložka TPE-jemná a jedna TPE-střední plus otvírák na láhve

EH 3027.

The SIMPLEX starter kit is perfect all around: for work and after hours. A total of 4 different inserts allows you to configure your own individual SIMPLEX, while the included Push bottle opener, uniquely shaped after the SIMPLEX insert, complements the set.

This SIMPLEX PLUS BOX starter kit comprises the SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus a SIMPLEX Push bottle opener.

Offering an insert combination of rubber composition / superplastic, the SIMPLEX soft-face mallet D80mm is an indispensable companion for a large number of applications. This top seller made by Halder has now been developed further: Boasting an ingenious shape, the rubber insert with “stand-up” allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer. The superplastic insert allows for a more powerful impact force than the rubber insert. It is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

In addition, this promotional box also contains one replacement insert TPE-soft (soft, non-marring) and one TPE-mid (medium hard, non-marring), which allows for both laying natural stones and sensitive boards and the positioning of beams without leaving behind any annoying black rubber marring.

The SIMPLEX Push bottle opener with its SIMPLEX insert design sets itself apart with its distinctive opening technique: Simply place the bottle opener on the bottle, press down lightly, and enjoy a drink from your open bottle.

Product features:

Plus Box comprised of the SIMPLEX soft-face mallet 3027.280 and two additional inserts plus a SIMPLEX Push bottle opener.

  • SIMPLEX soft-face mallet with the insert combination of rubber composition with “stand-up” (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • Further development of HALDER’s top seller: The rubber insert with “stand-up” ensures back-friendly working and reduces the need to bend over.
  • Contains one extra TPE-soft insert (soft, non-marring) and one extra TPE-mid insert (medium hard, non-marring).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Plus unique SIMPLEX Push bottle opener / cap lifter.

Oblasti použití

Pro zahradní a terénní úpravy

Vaše vyhledávání dosáhlo 1 výsledků

gewicht [g]

Další detaily

Objednací číslo
Cena [€]
Dostupnost
gewicht [g]:
4400 g
Objednací číslo:
3027s025
Promotional Box
  • Délka x šířka x výška: 180 mm x 100 mm x 570 mm
  • Hmotnost: 4400 g
  • GTIN: 4030618313977
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Titul
Kategorie
Typ
Přímé stažení
Datový košík
Datový list EH 3027. SIMPLEX Plus Box Starter Kit – SIMPLEX-kladivo s měkkou vložkou o průměru 80 mm, gumový kompozit s "nohou" / superplastik, navíc jedna vložka TPE-jemná a jedna TPE-střední plus otvírák na láhve
Kategorie:
Datový list
Typ:
PDF
Přímé stažení:
Datový košík:
Datový košík
Application overview hand tools
Kategorie:
Informační materiál
Typ:
PDF
Přímé stažení:
Datový košík:
Datový košík

Vyhovuje RoHS

V souladu se směrnicí 2011/65/EU a směrnicí 2015/863.

 

Neobsahuje látky SVHC

Žádné látky SVHC s obsahem vyšším než 0,1% hm. - seznam SVHC k 27.06.2024.

 

Neobsahuje látky Proposition 65

Neobsahuje látky Proposition 65.
https://www.P65Warnings.ca.gov/

 

Bez konfliktních minerálů

Tento produkt neobsahuje žádné látky označené jako "konfliktní minerály" jako je tantal, cín, zlato nebo wolfram z Demokratické republiky Kongo nebo sousedních zemí.