BLACKCRAFT Promotional Box Automotive
BLACKCRAFT-kladivo s měkkou vložkou o průměru 60 mm plus magnetický držák

EH 3379.

The BLACKCRAFT Promotional Box Automotive not only contains the non-rebound BLACKCRAFT soft-face mallet with polyurethane coating, but also comes with HALDER's magnetic holder, which generates high holding force thanks to six neodymium magnets.

The BLACKCRAFT mallet D60 is grouped among the non-rebound soft-face mallets thanks to its tubular head with steel shot filling.

The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency.

The result is impact of exceptional magnitude.What is more, BLACKCRAFT soft-face mallets allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The BLACKDRAFT is fully covered with a polyurethane coating. Aside from keeping the soft-face mallet free from corrosion, this coating protects the workpieces, prevents scratches as well as sparking in case of mis-strikes and has an additional vibration-reducing effect. The thick layer of polyurethane on the impact sides ensures a long service life.

HALDER's magnetic holder is used as a multi-functional and versatile mount for blow-off guns, cables, tubes, clothing, barrier tape, and much more.

The holder makes it a cinch to attach / hang the items without the need to screw the holder in place. Made of plastic, the sturdy holder boasts tremendous holding force thanks to the 6 neodymium magnets housed in the pot magnet (D65mm). The rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.

The special shape provides for dual-use zones (e.g. for a compressed air gun and hose) and keeps the attached/hung items from slipping / sliding off inadvertently. This keeps the workplace safe and eliminates any tripping hazards.

Product features:

Plus Box comprised of the BLACKCRAFT soft-face mallet plus HALDER magnetic holder.

  • Includes the one-of-a-kind BLACKCRAFT soft-face mallet D60mm.
    • Non-rebound, for extra powerful strikes.
    • Noise-dampening and gentle on the joints.
    • Fully covered with a polyurethane coating: no corrosion, no scratches on the workpiece, no sparking in case of mis-strikes, additional vibration-reducing effect.
    • Long service life thanks to thick polyurethane coating on the impact sides.
    • Ergonomic, anti-slip and break-proof steel tube handle.
  • Complemented by HALDER’s magnetic holder in black, a multi-functional mount with no need to screw the holder in place.
    • Rugged plastic design.
    • Tremendous holding force thanks to six neodymium magnets (D65mm).
    • Rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.
    • Special shape provides for dual-use zones.

Oblasti použití

Montáž a opravy motorových a nákladních vozidel, výměna zadřených pneumatik, montáž automobilových karoserií, vyklepávání důlků, polohování a seřizování obrobků, vyrovnávací práce, tvarování plechu, údržbářské práce, opracování dílů s citlivým povrchem

Vaše vyhledávání dosáhlo 1 výsledků

gewicht [g]

Další detaily

Objednací číslo
Cena [€]
Dostupnost
gewicht [g]:
2000 g
Objednací číslo:
3379s004
BLACKCRAFT Promotional Box Automotive
  • Délka x šířka x výška: 125 mm x 90 mm x 405 mm
  • Hmotnost: 2000 g
  • GTIN: 4030618314004
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Titul
Kategorie
Typ
Přímé stažení
Datový košík
Datový list EH 3379. BLACKCRAFT Promotional Box Automotive – BLACKCRAFT-kladivo s měkkou vložkou o průměru 60 mm plus magnetický držák
Kategorie:
Datový list
Typ:
PDF
Přímé stažení:
Datový košík:
Datový košík
Application overview hand tools
Kategorie:
Informační materiál
Typ:
PDF
Přímé stažení:
Datový košík:
Datový košík

Vyhovuje RoHS

V souladu se směrnicí 2011/65/EU a směrnicí 2015/863.

 

Neobsahuje látky SVHC

Žádné látky SVHC s obsahem vyšším než 0,1% hm. - seznam SVHC k 23.01.2024.

 

Neobsahuje látky Proposition 65

Neobsahuje látky Proposition 65.
https://www.P65Warnings.ca.gov/

 

Bez konfliktních minerálů

Tento produkt neobsahuje žádné látky označené jako "konfliktní minerály" jako je tantal, cín, zlato nebo wolfram z Demokratické republiky Kongo nebo sousedních zemí.