Produktfilter
Ert urval resulterade i 48 träffar
Fler detaljer
silver
d1 : 32 mm
d2 : M10
l1 : 20 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 209 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M10
l1 : 25 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 208 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M10
l1 : 32 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 207 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M10
l1 : 40 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 210 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M10
l1 : 50 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 220 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M10
l1 : 63 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 226 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M10
l1 : 80 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 231 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M12
l1 : 20 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 207 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M12
l1 : 25 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 211 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M12
l1 : 32 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 215 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M12
l1 : 40 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 220 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M12
l1 : 50 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 228 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M12
l1 : 63 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 238 g
show article view
Fler detaljer
silver
d1 : 32 mm
d2 : M12
l1 : 80 mm
d3 : 16 mm
h1 : 29,5 mm
h2 : 2 mm
h3 : 2,5 mm
h4 : 41,5 mm
l2 : 120 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 251 g
show article view
Fler detaljer
silver
d1 : 40 mm
d2 : M12
l1 : 32 mm
d3 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 440 g
show article view
Fler detaljer
silver
d1 : 40 mm
d2 : M12
l1 : 40 mm
d3 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 446 g
show article view
Fler detaljer
silver
d1 : 40 mm
d2 : M12
l1 : 50 mm
d3 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 450 g
show article view
Fler detaljer
silver
d1 : 40 mm
d2 : M12
l1 : 63 mm
d3 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 461 g
show article view
Fler detaljer
silver
d1 : 40 mm
d2 : M12
l1 : 80 mm
d3 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 477 g
show article view
Fler detaljer
silver
d1 : 40 mm
d2 : M16
l1 : 32 mm
d3 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 461 g
show article view
Fler detaljer
silver
d1 : 40 mm
d2 : M16
l1 : 40 mm
d3 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 472 g
show article view
Fler detaljer
silver
d1 : 40 mm
d2 : M16
l1 : 50 mm
d3 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 482 g
show article view
Fler detaljer
silver
d1 : 40 mm
d2 : M16
l1 : 63 mm
d3 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 498 g
show article view
Fler detaljer
silver
d1 : 40 mm
d2 : M16
l1 : 80 mm
d3 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 523 g
show article view
Material
Manöverspak
Zink, gjutet, plastbelagd, svart, liknande RAL 9005, matt yta
Zink, gjutet, plastbelagd, silver, liknande RAL 9006, matt yta
Innerdelar
Skruv
Täcka
Plast, svart
Plast, ljusgrå
Drift
Genom att lyfta handtaget frigörs låsningen. Greppets läge ställs in via tandningen. Greppet fäster vid tandningen automatiskt när man släpper greppet.
Datablad EH 24441. Justerbara Platta Spännhandtag – med skruv
Nedladdningskorg:
Nedladdningskorg
RoHS-kompatibel
Innehåller bly - överensstämmer enligt undantag 6a / 6b / 6c
Innehåller SVHC-ämnen >0,1 % w/w
Innehåller bly - SVHC-lista [REACH] per 27.06.2024.
Innehåller proposition 65-ämnen
Bly kan orsaka cancer och reproduktionsskador vid exponering
https://www.P65Warnings.ca.gov/
Fri från konfliktmineraler
Denna produkt innehåller inga ämnen betecknade som konfliktmineraler" såsom tantal, tenn, guld eller volfram från Demokratiska republiken Kongo eller angränsande länder."