Indexbultar utan gänga, svetsbar

EH 22120.

Indexbultar änvänds för indexering.

This index bolt made of steel or stainless steel is available in two versions.

  • riveted
  • screwed

Ert urval resulterade i 16 träffar

Material
Version
Bild
d1 -0,05 -0,25 [mm]
Fj. tryck1) F1 [N]
Fj. tryck1) F2 [N]

Fler detaljer

Artikel nr.
Dokument
Pris [€]
Tillgängliga
Material:
stål    
Version:
not removable (riveted)
Bild:
1
d1 -0,05 -0,25 [mm]:
8 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1605
Dokument
Indexbultar
  • not removable (riveted) – Bild 1
  • d1 -0,05 -0,25: 8 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 135 g
show article view
Indexbultar
Material:
stål    
Version:
not removable (riveted)
Bild:
1
d1 -0,05 -0,25 [mm]:
10 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1610
Dokument
Indexbultar
  • not removable (riveted) – Bild 1
  • d1 -0,05 -0,25: 10 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 144 g
show article view
Indexbultar
Material:
stål    
Version:
not removable (riveted)
Bild:
1
d1 -0,05 -0,25 [mm]:
12 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1615
Dokument
Indexbultar
  • not removable (riveted) – Bild 1
  • d1 -0,05 -0,25: 12 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 148 g
show article view
Indexbultar
Material:
stål    
Version:
not removable (riveted)
Bild:
1
d1 -0,05 -0,25 [mm]:
14 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1620
Dokument
Indexbultar
  • not removable (riveted) – Bild 1
  • d1 -0,05 -0,25: 14 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 153 g
show article view
Indexbultar
Material:
stål    
Version:
screwable (removable)
Bild:
2
d1 -0,05 -0,25 [mm]:
8 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1705
Dokument
Indexbultar
  • screwable (removable) – Bild 2
  • d1 -0,05 -0,25: 8 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • SW: 2,5 mm
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 139 g
show article view
Indexbultar
Material:
stål    
Version:
screwable (removable)
Bild:
2
d1 -0,05 -0,25 [mm]:
10 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1710
Dokument
Indexbultar
  • screwable (removable) – Bild 2
  • d1 -0,05 -0,25: 10 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • SW: 2,5 mm
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 142 g
show article view
Indexbultar
Material:
stål    
Version:
screwable (removable)
Bild:
2
d1 -0,05 -0,25 [mm]:
12 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1715
Dokument
Indexbultar
  • screwable (removable) – Bild 2
  • d1 -0,05 -0,25: 12 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • SW: 2,5 mm
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 146 g
show article view
Indexbultar
Material:
stål    
Version:
screwable (removable)
Bild:
2
d1 -0,05 -0,25 [mm]:
14 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1720
Dokument
Indexbultar
  • screwable (removable) – Bild 2
  • d1 -0,05 -0,25: 14 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • SW: 2,5 mm
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 150 g
show article view
Indexbultar
Material:
rostfritt stål
Version:
not removable (riveted)
Bild:
1
d1 -0,05 -0,25 [mm]:
8 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1805
Dokument
Indexbultar
  • not removable (riveted) – Bild 1
  • d1 -0,05 -0,25: 8 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 146 g
show article view
Indexbultar
Material:
rostfritt stål
Version:
not removable (riveted)
Bild:
1
d1 -0,05 -0,25 [mm]:
10 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1810
Dokument
Indexbultar
  • not removable (riveted) – Bild 1
  • d1 -0,05 -0,25: 10 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 142 g
show article view
Indexbultar
Material:
rostfritt stål
Version:
not removable (riveted)
Bild:
1
d1 -0,05 -0,25 [mm]:
12 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1815
Dokument
Indexbultar
  • not removable (riveted) – Bild 1
  • d1 -0,05 -0,25: 12 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 148 g
show article view
Indexbultar
Material:
rostfritt stål
Version:
not removable (riveted)
Bild:
1
d1 -0,05 -0,25 [mm]:
14 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1820
Dokument
Indexbultar
  • not removable (riveted) – Bild 1
  • d1 -0,05 -0,25: 14 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 150 g
show article view
Indexbultar
Material:
rostfritt stål
Version:
screwable (removable)
Bild:
2
d1 -0,05 -0,25 [mm]:
8 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1905
Dokument
Indexbultar
  • screwable (removable) – Bild 2
  • d1 -0,05 -0,25: 8 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • SW: 2,5 mm
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 161 g
show article view
Indexbultar
Material:
rostfritt stål
Version:
screwable (removable)
Bild:
2
d1 -0,05 -0,25 [mm]:
10 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1910
Dokument
Indexbultar
  • screwable (removable) – Bild 2
  • d1 -0,05 -0,25: 10 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • SW: 2,5 mm
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 164 g
show article view
Indexbultar
Material:
rostfritt stål
Version:
screwable (removable)
Bild:
2
d1 -0,05 -0,25 [mm]:
12 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1915
Dokument
Indexbultar
  • screwable (removable) – Bild 2
  • d1 -0,05 -0,25: 12 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • SW: 2,5 mm
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 168 g
show article view
Indexbultar
Material:
rostfritt stål
Version:
screwable (removable)
Bild:
2
d1 -0,05 -0,25 [mm]:
14 mm
Fj. tryck1) F1 [N]:
14 N
Fj. tryck1) F2 [N]:
35 N
Artikel nr.:
22120.1920
Dokument
Indexbultar
  • screwable (removable) – Bild 2
  • d1 -0,05 -0,25: 14 mm
  • b1: 20 mm
  • l1: ~ 54 mm
  • l2: 14 mm
  • l3: 35 mm
  • l4: 37 mm
  • Fj. tryck1) F1: 14 N
  • SW: 2,5 mm
  • Fj. tryck1) F2: 35 N
  • Operating temperature range max.: 250 °C
  • Vikt: 172 g
show article view
Indexbultar

Material

Låspinne

  • Stål, förzinkat genom galvanisering, passiverat 
  • Rostfritt stål 1.4401

Montering

We recommend the screwed version for welded joints. The final assembly of the index bolt can then take place after the body has been welded:

  1. Weld on body (3)
  2. Place the spring (2) on the locking pin (1) and insert it into the body (3)
  3. Tighten the bolt (4) with the screw (5) on the locking pin (1)

The riveted version is also suitable for fastening by welding. However, care must be taken to ensure that the effect of heat is limited (e.g. by fixing with weld spots) and that there are no structural changes to the spring and bolt.

Drift

Genom att vrida indexbulten 180° dras låspinnen in och säkras med ett hack (När låspinnen inte får sticka ut). 

Titel
Kategori
Typ
Direkt nedladdning
Nedladdningskorg
Datablad EH 22120. Indexbultar – utan gänga, svetsbar
Kategori:
Datablad
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg

RoHS-kompatibel

Överensstämmer med direktiv 2011/65/EU och direktiv 2015/863

 

Innehåller inte SVHC-ämnen

Inga SVHC-ämnen med mer än 0,1 % w/w - SVHC-lista [REACH] per 23.01.2024.

 

Innehåller inte ämnen i proposition 65

Inga Proposition 65-ämnen inkluderade
https://www.P65Warnings.ca.gov/

 

Fri från konfliktmineraler

Denna produkt innehåller inga ämnen betecknade som konfliktmineraler" såsom tantal, tenn, guld eller volfram från Demokratiska republiken Kongo eller angränsande länder."