SIMPLEX Promotional Box
EH 3026.
SIMPLEX soft-face mallet, rubber composition / plastic and magnetic holder
SIMPLEX Plus Box Starter Kit
EH 3027.
SIMPLEX soft-face mallet D60, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus bottle opener
SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus bottle opener
SIMPLEX Plus Box Gardening and Landscaping
SIMPLEX soft-face mallet D60, rubber composition with "stand-up" / superplastic plus STABILA spirit level
SIMPLEX Plus Box
SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus winter cap
Pudełko Promocyjne Dreamteam Construction
SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic and PICARD mining sledge BlackTec®
Pudełko Promocyjne Dreamteam Floor Tilling
EH 3113.
SIMPLEX soft-face mallet, TPE-soft / TPE-mid and PICARD tilers' hammer
Promotional Box Dreamteam Door and Window Construction
SIMPLEX soft-face mallet 50:40, TPE-soft / TPE-mid and SECURAL plus soft-face mallet
Pudełko Promocyjne Dreamteam Interior
EH 3117.
SIMPLEX soft-face mallet, TPE-soft / superplastic and SECURAL soft-face mallet
Pudełko Promocyjne Joiner
SIMPLEX soft-face mallet 50:40, TPE-soft / Superplastic plus 2x BESSEY GEARKLAMP
SIMPLEX Plus Box Joiner's Work
SIMPLEX soft-face mallet, TPE-soft / superplastic plus contour gauge
SIMPLEX Promotional Box Automotive
EH 3749.
SIMPLEX soft-face mallet D40, copper / soft metal plus puncher
Box klasyczny
SIMPLEX soft-face mallet, rubber composition / superplastic and PICARD carpenters' roofing hammer
Contact Form