Pu­deł­ko Pro­mo­cyj­ne Dre­am­te­am Floor Til­ling
SIMPLEX soft-face mallet, TPE-soft / TPE-mid and PICARD tilers' hammer

EH 3113.

The promo box FLOOR TILING DREAM TEAM comprises the two floor tiling specialists made by HALDER and PICARD:

The SIMPLEX soft-face mallet D40mm (art. 3113.040) with the insert combination of TPE-soft / TPE-mid made by HALDER is the ideal complement to the PICARD tiler’s hammer. Tiles can be positioned carefully and without causing any damage. The aluminium housing with integrated handle protection sleeve turns the hammer into a extra lightweight tool (345g) and allows the user to easily apply and control the right amount of impact force. Both inserts cause no marring and leave behind no undesired rubber marring - unlike conventional rubber mallets. The blue TPE-soft insert is soft and offers great impact cushioning. The medium hard, grey TPE-mid insert allows for work with increased impact force. In line with the smart SIMPLEX principle, all components are replaceable. This helps both your pocketbook and the environment.

The PICARD tiler’s hammer (art. 0008390) is distinguished by its ergonomic 2-component handle with vibration dampening, which offers effortless handling thanks to its inner fibre-glass core. The non-slip handle zone and the suspension eye at the end of the handle guarantee safe working. Its hammer head comes with different impact sides. The flat side can be used to break scored tiles with perfect accuracy. The hard metal tip on the opposite side will even break through burnt surfaces precisely and without effort. That side can also be used to punch holes into the tile with the help of a round hole tool. Exceptionally lightweight (180g), this hammer is also extremely robust and durable.

Product features:

Promo box FLOOR TILING DREAM TEAM with the two floor tiling specialists made by HALDER and PICARD.

  • Includes the SIMPLEX soft-face mallet D40mm (art. 3113.040) with the insert combination of TPE-soft (soft, no marring) / TPE-mid (grey, medium hard, no marring):
    • The aluminium housing with integrated handle protection sleeve turns the hammer into a extra lightweight tool (345g) and allows the user to easily apply and control the right amount of impact force.
    • Allows for the careful positioning of the tiles without damaging them.
    • No colour marring, leaves no undesired black rubber marring - unlike a conventional rubber mallet.
    • All parts can be replaced / retrofitted, which makes it highly efficient and friendly to the environment.
  • Add to this the PICARD tiler’s hammer (art. 0008390):
    • Ergonomic and vibration-dampening 2-component handle with inner fibre-glass core.
    • Non-slip grip zone.
    • Suspension eye at the end of the handle for securing the tool.
    • Lightweight (180g), yet extremely robust and durable.
    • The flat side for breaking the scored tiles.
    • The integrated hard metal tip breaks through burnt surfaces; the tip can also be used to punch holes into the tile with the help of a round hole tool.

Przykłady zastosowań

Układanie kafelków

Twój wybór zwrócił 1 trafień

gewicht [g]

Więcej szczegółów

Nr towaru
Cena [€]
Dostępne
gewicht [g]:
525 g
Nr towaru:
3113s002
Pudełko Promocyjne Dreamteam Floor Tilling
  • Długość x Szerokość x Wysokość: 125 mm x 50 mm x 400 mm
  • Waga: 525 g
  • GTIN: 4030618311980
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Tytuł
Kategoria
Typ
Pobieranie bezpośredne
Pobierz koszyk
Karta katalogowa EH 3113. Pudełko Promocyjne Dreamteam Floor Tilling – SIMPLEX soft-face mallet, TPE-soft / TPE-mid and PICARD tilers' hammer
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
Ten produkt nie zawiera żadnych substancji oznaczonych jako „minerały konfliktu”, takich jak tantal, cyna, złoto lub wolfram z Demokratycznej Republiki Konga lub krajów sąsiednich.