EH 3117.
Halder's DREAMTEAM INTERIOR promotional box offers you two true experts in the interior design sector:
The SIMPLEX soft-face mallet D40mm (art. 3117.040) with the insert combination of TPE-soft / superplastic is the perfect soft-face mallet for carpentry work. The soft TPE-soft insert is ideally ffor work requiring a light touch, so that e.g. veneering work can be done without an additional piece of wood. The medium hard superplastic insert allows harder impacts, but without damaging the wood. This model is also ideal for users in the fields of prototyping, kitchen installation and furniture assembly. The extra light aluminium housing allows the user to easily apply and control the right amount of impact force. In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.
The SECURAL mallet is a true specialist for corners and edges thanks to its rectangular inserts. It is THE mallet for laying parquet and laminate as well as for glazing windows. Made of polyurethane, the medium hard inserts are replaceable. The SECURAL soft-face mallet ensures maximum rebound damping thanks to its low weight of 700g and the shot filling in the hammer head. Thus, the full impact force is transmitted. The mallet is absolutely „secure“, as welded in longitudinal direction, the housing provides for a perfectly break-proof connection between hammer head and handle.
Product features:
Value box with 2 HALDERsoft-face mallets perfectly suited for interior work.
Prace stolarskie, montaż mebli
Twój wybór zwrócił 1 trafień
Więcej szczegółów
Zgodny zgodnie z Dyrektywą 2011/65/UE i Dyrektywą 2015/863
Brak substancji SVHC o zawartości powyżej 0,1% mas. – lista SVHC z 27.06.2024.
Nie zawiera substancji z rozporządzenia Proposition 65.
https://www.P65Warnings.ca.gov/
Ten produkt nie zawiera żadnych substancji oznaczonych jako „minerały konfliktu”, takich jak tantal, cyna, złoto lub wolfram z Demokratycznej Republiki Konga lub krajów sąsiednich.