SIM­PLEX-Ha­mers, 50 tot 40
TPE-soft / TPE-mid; met aluminium behuizing en hoogwaardige houten steel

EH 3113.

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing.The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces. This model is available with the insert combination of TPE-soft / TPE-mid.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

The grey, medium hard TPE-mid insert (series 3203) allows for a more powerful impact force that is comparable to that of the rubber composition insert (series 3202).

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, non-marring) / TPE-mid(grey, medium hard, non-marring).
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

Toepassingsgebied

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

Uw selectie resulteerde in 1 resultaten

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

Meer details

Artikelnummer
Prijs [€]
Beschikbaar
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
630 g
Artikelnummer:
3113.051
SIMPLEX soft-face mallet, 50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • Lengte x Breedte x Hoogte: 330 mm x 110 mm x 50 mm
  • Gewicht: 630 g
  • GTIN: 4030618313939
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Materiaal

Steel

  • hout

Inzet 1

  • TPE-soft, blauw 
  • vlekt niet
  • Zacht

Inzet 2

  • TPE-mid, grijs 
  • vlekt niet
  • Medium hard

Behuizing

  • aluminium AI
Titel
Categorie
Type
Directe download
Mand downloaden
Datasheet EH 3113. SIMPLEX-Hamers, 50 tot 40 – TPE-soft / TPE-mid; met aluminium behuizing en hoogwaardige houten steel
Categorie:
Datasheet
Type:
PDF
Directe download:
Mand downloaden:
Mand downloaden
SIMPLEX soft-face mallets, 50:40
Categorie:
Documentatie
Type:
PDF
Directe download:
Mand downloaden:
Mand downloaden
SIMPLEX soft-face mallets
Categorie:
Documentatie
Type:
PDF
Directe download:
Mand downloaden:
Mand downloaden
montage instructies SIMPLEX 
Categorie:
Handleiding
Type:
PDF
Directe download:
Mand downloaden:
Mand downloaden
Application overview hand tools
Categorie:
Infomatie materiaal
Type:
PDF
Directe download:
Mand downloaden:
Mand downloaden

Conform RoHS 

Voldoet aan Richtlijn 2011/65/EU en richtlijn 2015/863

 

Bevat geen SVHC stoffen

Bevat geen SVHC-stoffen met meer dan 0,1% w/w - SVHC-lijst per 23.01.2024.

 

Bevat geen propositie 65 stoffen

Geen propositie 65 stoffen inbegrepen
https://www.P65Warnings.ca.gov/

 

Vrij van conflictmineralen

Dit product bevat geen stoffen die worden aangeduid als conflictmineralen" zoals tantaal, tin, goud of wolfraam uit de Democratische Republiek Congo of aangrenzende landen."