水平夹具

Horizontal clamping elements (mechanical clamping elements) for horizontal workpiece clamping

Horizontal clamping elements are clamping elements according to company standards. Horizontal clamping elements, which belong to the so-called mechanical clamping devices, are often also called horizontal toggle clamps. Horizontal clamping elements can be used in a wide range of industries for many applications, e.g. for fixing workpieces on a device.

The extensive product range includes various versions from stock:

  • Down-hold clamps with cranked tension lever 
  • Down-hold clamps without tension lever 
  • Down-hold clamps without tension lever, with support 
  • Sub-part clamps
  • Push-pull clamps
  • Push plungers with pin, protected against rotating 
  • Locating clamps
  • Clamping vices
  • Stabilizing clamping jaws 
  • Taper clamping units
  • Double edge clamps
  • Double edge clamps, machinable chucks 
  • Stops, cylindrical
  • Pitbull® clamps
  • Clamping claws
  • Stops

As accessories we offer:

  • Holding plates for down-hold clamps 
  • Standard jaws for vices 
  • Interchangeable jaws for vices, with pull-down effect 
  • Coverings for taper clamping units 
  • Supporting plates