EH 23270.
The eccentric clamping clamps can be used for quick and easy workpiece clamping directly on the machine table or a base plate with T-slots.
These eccentric clamping clamps with slot tenon are locked in a T-slot, for example on the machine table, with a thrust screw. Clamping takes place via the clamping screw with eccentric head. The brass basic element ensures gentle and secure clamping.
The eccentric clamping clamps with slot tenon have the following characteristics:
您的选择导致 3 打击
More details
偏心螺丝
螺纹销
本体
Slot tenon
符合指令 2011/65/EU 和指令 2015/863
不含超过 0.1% w/w 的 SVHC 物质 - 截至 2024 年 6 月 27 日的 SVHC 清单.
不包括 65 号提案物质
https://www.P65Warnings.ca.gov/
Contact Form
News
Have a look to our current new parts:
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers