- 不含锁紧 – 相片 1
- d1 h9: 4 mm
- l2: 5 mm
- b1: 35 mm
- b2: 15 mm
- d2: 8 mm
- d3: 21 mm
- d4: 4,3 mm
- k: 25 mm
- l1: 20,5 mm
- l3: 2 mm
- l4: 4 mm
- l5: 0 mm
- s: 5 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 23 g
show article view
- 不含锁紧 – 相片 1
- d1 h9: 4 mm
- l2: 10 mm
- b1: 35 mm
- b2: 15 mm
- d2: 8 mm
- d3: 21 mm
- d4: 4,3 mm
- k: 25 mm
- l1: 20,5 mm
- l3: 2 mm
- l4: 4 mm
- l5: 5 mm
- s: 5 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 23 g
show article view
- 不含锁紧 – 相片 1
- d1 h9: 5 mm
- l2: 6 mm
- b1: 40 mm
- b2: 18 mm
- d2: 10 mm
- d3: 25 mm
- d4: 4,3 mm
- k: 30 mm
- l1: 25,5 mm
- l3: 2,5 mm
- l4: 4 mm
- l5: 0 mm
- s: 6 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 39 g
show article view
- 不含锁紧 – 相片 1
- d1 h9: 5 mm
- l2: 12 mm
- b1: 40 mm
- b2: 18 mm
- d2: 10 mm
- d3: 25 mm
- d4: 4,3 mm
- k: 30 mm
- l1: 25,5 mm
- l3: 2,5 mm
- l4: 4 mm
- l5: 6 mm
- s: 6 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 40 g
show article view
- 不含锁紧 – 相片 1
- d1 h9: 6 mm
- l2: 6 mm
- b1: 40 mm
- b2: 18 mm
- d2: 10 mm
- d3: 25 mm
- d4: 4,3 mm
- k: 30 mm
- l1: 25,5 mm
- l3: 2,5 mm
- l4: 4 mm
- l5: 0 mm
- s: 6 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 39 g
show article view
- 不含锁紧 – 相片 1
- d1 h9: 6 mm
- l2: 12 mm
- b1: 40 mm
- b2: 18 mm
- d2: 10 mm
- d3: 25 mm
- d4: 4,3 mm
- k: 30 mm
- l1: 25,5 mm
- l3: 2,5 mm
- l4: 4 mm
- l5: 6 mm
- s: 6 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 41 g
show article view
- 不含锁紧 – 相片 1
- d1 h9: 8 mm
- l2: 10 mm
- b1: 50 mm
- b2: 23 mm
- d2: 14 mm
- d3: 33 mm
- d4: 5,3 mm
- k: 38 mm
- l1: 35 mm
- l3: 2,5 mm
- l4: 5 mm
- l5: 0 mm
- s: 10 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 94 g
show article view
- 不含锁紧 – 相片 1
- d1 h9: 8 mm
- l2: 20 mm
- b1: 50 mm
- b2: 23 mm
- d2: 14 mm
- d3: 33 mm
- d4: 5,3 mm
- k: 38 mm
- l1: 35 mm
- l3: 2,5 mm
- l4: 5 mm
- l5: 10 mm
- s: 10 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 98 g
show article view
- 不含锁紧 – 相片 1
- d1 h9: 10 mm
- l2: 10 mm
- b1: 50 mm
- b2: 23 mm
- d2: 14 mm
- d3: 33 mm
- d4: 5,3 mm
- k: 38 mm
- l1: 35 mm
- l3: 2,5 mm
- l4: 5 mm
- l5: 0 mm
- s: 10 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 96 g
show article view
- 不含锁紧 – 相片 1
- d1 h9: 10 mm
- l2: 20 mm
- b1: 50 mm
- b2: 23 mm
- d2: 14 mm
- d3: 33 mm
- d4: 5,3 mm
- k: 38 mm
- l1: 35 mm
- l3: 2,5 mm
- l4: 5 mm
- l5: 10 mm
- s: 10 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 90 g
show article view
- 含锁紧 – 相片 2
- d1 h9: 4 mm
- l2: 5 mm
- b1: 35 mm
- b2: 15 mm
- d2: 8 mm
- d3: 21 mm
- d4: 4,3 mm
- k: 25 mm
- l1: 20,5 mm
- l3: 2 mm
- l4: 4 mm
- l5: 0 mm
- s: 5 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 22 g
show article view
- 含锁紧 – 相片 2
- d1 h9: 4 mm
- l2: 10 mm
- b1: 35 mm
- b2: 15 mm
- d2: 8 mm
- d3: 21 mm
- d4: 4,3 mm
- k: 25 mm
- l1: 20,5 mm
- l3: 2 mm
- l4: 4 mm
- l5: 5 mm
- s: 5 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 23 g
show article view
- 含锁紧 – 相片 2
- d1 h9: 5 mm
- l2: 6 mm
- b1: 40 mm
- b2: 18 mm
- d2: 10 mm
- d3: 25 mm
- d4: 4,3 mm
- k: 30 mm
- l1: 25,5 mm
- l3: 2,5 mm
- l4: 4 mm
- l5: 0 mm
- s: 6 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 38 g
show article view
- 含锁紧 – 相片 2
- d1 h9: 5 mm
- l2: 12 mm
- b1: 40 mm
- b2: 18 mm
- d2: 10 mm
- d3: 25 mm
- d4: 4,3 mm
- k: 30 mm
- l1: 25,5 mm
- l3: 2,5 mm
- l4: 4 mm
- l5: 6 mm
- s: 6 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 39 g
show article view
- 含锁紧 – 相片 2
- d1 h9: 6 mm
- l2: 6 mm
- b1: 40 mm
- b2: 18 mm
- d2: 10 mm
- d3: 25 mm
- d4: 4,3 mm
- k: 30 mm
- l1: 25,5 mm
- l3: 2,5 mm
- l4: 4 mm
- l5: 0 mm
- s: 6 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 38 g
show article view
- 含锁紧 – 相片 2
- d1 h9: 6 mm
- l2: 12 mm
- b1: 40 mm
- b2: 18 mm
- d2: 10 mm
- d3: 25 mm
- d4: 4,3 mm
- k: 30 mm
- l1: 25,5 mm
- l3: 2,5 mm
- l4: 4 mm
- l5: 6 mm
- s: 6 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 39 g
show article view
- 含锁紧 – 相片 2
- d1 h9: 8 mm
- l2: 10 mm
- b1: 50 mm
- b2: 23 mm
- d2: 14 mm
- d3: 33 mm
- d4: 5,3 mm
- k: 38 mm
- l1: 35 mm
- l3: 2,5 mm
- l4: 5 mm
- l5: 0 mm
- s: 10 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 93 g
show article view
- 含锁紧 – 相片 2
- d1 h9: 8 mm
- l2: 20 mm
- b1: 50 mm
- b2: 23 mm
- d2: 14 mm
- d3: 33 mm
- d4: 5,3 mm
- k: 38 mm
- l1: 35 mm
- l3: 2,5 mm
- l4: 5 mm
- l5: 10 mm
- s: 10 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 97 g
show article view
- 含锁紧 – 相片 2
- d1 h9: 10 mm
- l2: 10 mm
- b1: 50 mm
- b2: 23 mm
- d2: 14 mm
- d3: 33 mm
- d4: 5,3 mm
- k: 38 mm
- l1: 35 mm
- l3: 2,5 mm
- l4: 5 mm
- l5: 0 mm
- s: 10 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 95 g
show article view
- 含锁紧 – 相片 2
- d1 h9: 10 mm
- l2: 20 mm
- b1: 50 mm
- b2: 23 mm
- d2: 14 mm
- d3: 33 mm
- d4: 5,3 mm
- k: 38 mm
- l1: 35 mm
- l3: 2,5 mm
- l4: 5 mm
- l5: 10 mm
- s: 10 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 101 g
show article view
材质
凸缘
固定梢子
手把
注意事项
不可移动的旋钮。
操作
当使用自锁型旋钮,拉出旋钮,转30度并由一个缺口夹住 。
规格表 EH 22110. 分割定位柱的迷你分割 – 有固定凸缘
符合 RoHS
符合指令 2011/65/EU 和指令 2015/863
不含 SVHC 物质
不含超过 0.1% w/w 的 SVHC 物质 - 截至 2024 年 1 月 23 日的 SVHC 清单.
不含 65 号提案物质
不包括 65 号提案物质
https://www.P65Warnings.ca.gov/
不含冲突矿物
„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。