产品筛选
版本:
not removable (riveted)
d1 -0,05 -0,25 [mm]:
8 mm
More details
not removable (riveted) – 相片 1
d1 -0,05 -0,25: 8 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 135 g
show article view
版本:
not removable (riveted)
d1 -0,05 -0,25 [mm]:
10 mm
More details
not removable (riveted) – 相片 1
d1 -0,05 -0,25: 10 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 144 g
show article view
版本:
not removable (riveted)
d1 -0,05 -0,25 [mm]:
12 mm
More details
not removable (riveted) – 相片 1
d1 -0,05 -0,25: 12 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 148 g
show article view
版本:
not removable (riveted)
d1 -0,05 -0,25 [mm]:
14 mm
More details
not removable (riveted) – 相片 1
d1 -0,05 -0,25: 14 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 153 g
show article view
版本:
screwable (removable)
d1 -0,05 -0,25 [mm]:
8 mm
More details
screwable (removable) – 相片 2
d1 -0,05 -0,25: 8 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
WS : 2,5 mm
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 139 g
show article view
版本:
screwable (removable)
d1 -0,05 -0,25 [mm]:
10 mm
More details
screwable (removable) – 相片 2
d1 -0,05 -0,25: 10 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
WS : 2,5 mm
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 142 g
show article view
版本:
screwable (removable)
d1 -0,05 -0,25 [mm]:
12 mm
More details
screwable (removable) – 相片 2
d1 -0,05 -0,25: 12 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
WS : 2,5 mm
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 146 g
show article view
版本:
screwable (removable)
d1 -0,05 -0,25 [mm]:
14 mm
More details
screwable (removable) – 相片 2
d1 -0,05 -0,25: 14 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
WS : 2,5 mm
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 150 g
show article view
版本:
not removable (riveted)
d1 -0,05 -0,25 [mm]:
8 mm
More details
not removable (riveted) – 相片 1
d1 -0,05 -0,25: 8 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 146 g
show article view
版本:
not removable (riveted)
d1 -0,05 -0,25 [mm]:
10 mm
More details
not removable (riveted) – 相片 1
d1 -0,05 -0,25: 10 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 142 g
show article view
版本:
not removable (riveted)
d1 -0,05 -0,25 [mm]:
12 mm
More details
not removable (riveted) – 相片 1
d1 -0,05 -0,25: 12 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 148 g
show article view
版本:
not removable (riveted)
d1 -0,05 -0,25 [mm]:
14 mm
More details
not removable (riveted) – 相片 1
d1 -0,05 -0,25: 14 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 150 g
show article view
版本:
screwable (removable)
d1 -0,05 -0,25 [mm]:
8 mm
More details
screwable (removable) – 相片 2
d1 -0,05 -0,25: 8 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
WS : 2,5 mm
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 161 g
show article view
版本:
screwable (removable)
d1 -0,05 -0,25 [mm]:
10 mm
More details
screwable (removable) – 相片 2
d1 -0,05 -0,25: 10 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
WS : 2,5 mm
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 164 g
show article view
版本:
screwable (removable)
d1 -0,05 -0,25 [mm]:
12 mm
More details
screwable (removable) – 相片 2
d1 -0,05 -0,25: 12 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
WS : 2,5 mm
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 168 g
show article view
版本:
screwable (removable)
d1 -0,05 -0,25 [mm]:
14 mm
More details
screwable (removable) – 相片 2
d1 -0,05 -0,25: 14 mm
b1 : 20 mm
l1 : ~ 54 mm
l2 : 14 mm
l3 : 35 mm
l4 : 37 mm
弹簧荷重 1) F1 : 14 N
WS : 2,5 mm
弹簧荷重 1) F2 : 35 N
Operating temperature range max. : 250 °C
重量: 172 g
show article view
材质
固定梢子
钢,镀锌,钝化
Stainless steel 1.4401
组装
We recommend the screwed version for welded joints. The final assembly of the index bolt can then take place after the body has been welded:
Weld on body (3)
Place the spring (2) on the locking pin (1) and insert it into the body (3)
Tighten the bolt (4) with the screw (5) on the locking pin (1)
The riveted version is also suitable for fastening by welding. However, care must be taken to ensure that the effect of heat is limited (e.g. by fixing with weld spots) and that there are no structural changes to the spring and bolt.
操作
藉由旋转分割螺栓 180°,销子将会缩回并被固定在凹槽处 (此时销子不会弹出)。
规格表 EH 22120. 分割螺栓 – 无螺纹, 有焊接
符合 RoHS
符合指令 2011/65/EU 和指令 2015/863
不含 SVHC 物质
不含超过 0.1% w/w 的 SVHC 物质 - 截至 2024 年 1 月 23 日的 SVHC 清单.
不含 65 号提案物质
不包括 65 号提案物质
https://www.P65Warnings.ca.gov/
不含冲突矿物
„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。