The clamping element system is a clamping element according to company standards. Straight clamps which belong to the so-called mechanical clamping devices, are often also called clamping claws. Straight clamps can be used in a wide range of industries for many applications, e.g. for fixing workpieces on a device.
The clamping element system includes the following components:
Contacts
Kontaktpersoner Standarddetaljer Kontaktpersoner Uppspänning Kontaktpersoner Flygprodukter RepresentanterContact Form
Information Material
Produktinformation Standarddetaljer Produktinformation Fixtursystem Information Produkter för flygindustrinNews
Have a look to our current new parts:
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers