Produktfilter
Ert urval resulterade i 200 träffar
Fler detaljer
gul
d1 : 30 mm
d2 : M4
l: 10 mm
d3 : 14 mm
l1 : 19 mm
l2 : 7 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 6,1 g
show article view
Fler detaljer
gul
d1 : 30 mm
d2 : M4
l: 14 mm
d3 : 14 mm
l1 : 19 mm
l2 : 7 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 6,6 g
show article view
Fler detaljer
gul
d1 : 30 mm
d2 : M4
l: 18 mm
d3 : 14 mm
l1 : 19 mm
l2 : 7 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 6,9 g
show article view
Fler detaljer
gul
d1 : 30 mm
d2 : M4
l: 23 mm
d3 : 14 mm
l1 : 19 mm
l2 : 7 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 7,3 g
show article view
Fler detaljer
gul
d1 : 30 mm
d2 : M4
l: 28 mm
d3 : 14 mm
l1 : 19 mm
l2 : 7 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 7,7 g
show article view
Fler detaljer
gul
d1 : 30 mm
d2 : M5
l: 10 mm
d3 : 14 mm
l1 : 19 mm
l2 : 7 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 7,5 g
show article view
Fler detaljer
gul
d1 : 30 mm
d2 : M5
l: 14 mm
d3 : 14 mm
l1 : 19 mm
l2 : 7 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 7,9 g
show article view
Fler detaljer
gul
d1 : 30 mm
d2 : M5
l: 18 mm
d3 : 14 mm
l1 : 19 mm
l2 : 7 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 8,4 g
show article view
Fler detaljer
gul
d1 : 30 mm
d2 : M5
l: 23 mm
d3 : 14 mm
l1 : 19 mm
l2 : 7 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 9 g
show article view
Fler detaljer
gul
d1 : 30 mm
d2 : M5
l: 28 mm
d3 : 14 mm
l1 : 19 mm
l2 : 7 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 9 g
show article view
Fler detaljer
gul
d1 : 40 mm
d2 : M5
l: 10 mm
d3 : 16,5 mm
l1 : 22 mm
l2 : 9 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 9,6 g
show article view
Fler detaljer
gul
d1 : 40 mm
d2 : M5
l: 14 mm
d3 : 16,5 mm
l1 : 22 mm
l2 : 9 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 10 g
show article view
Fler detaljer
gul
d1 : 40 mm
d2 : M5
l: 18 mm
d3 : 16,5 mm
l1 : 22 mm
l2 : 9 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 11 g
show article view
Fler detaljer
gul
d1 : 40 mm
d2 : M5
l: 23 mm
d3 : 16,5 mm
l1 : 22 mm
l2 : 9 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 12 g
show article view
Fler detaljer
gul
d1 : 40 mm
d2 : M5
l: 28 mm
d3 : 16,5 mm
l1 : 22 mm
l2 : 9 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 12 g
show article view
Fler detaljer
gul
d1 : 40 mm
d2 : M6
l: 14 mm
d3 : 16,5 mm
l1 : 22 mm
l2 : 9 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 12 g
show article view
Fler detaljer
gul
d1 : 40 mm
d2 : M6
l: 18 mm
d3 : 16,5 mm
l1 : 22 mm
l2 : 9 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 13 g
show article view
Fler detaljer
gul
d1 : 40 mm
d2 : M6
l: 23 mm
d3 : 16,5 mm
l1 : 22 mm
l2 : 9 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 14 g
show article view
Fler detaljer
gul
d1 : 40 mm
d2 : M6
l: 28 mm
d3 : 16,5 mm
l1 : 22 mm
l2 : 9 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 15 g
show article view
Fler detaljer
gul
d1 : 40 mm
d2 : M6
l: 38 mm
d3 : 16,5 mm
l1 : 22 mm
l2 : 9 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 16 g
show article view
Fler detaljer
gul
d1 : 50 mm
d2 : M6
l: 14 mm
d3 : 22 mm
l1 : 26 mm
l2 : 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 19 g
show article view
Fler detaljer
gul
d1 : 50 mm
d2 : M6
l: 18 mm
d3 : 22 mm
l1 : 26 mm
l2 : 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 19 g
show article view
Fler detaljer
gul
d1 : 50 mm
d2 : M6
l: 23 mm
d3 : 22 mm
l1 : 26 mm
l2 : 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 20 g
show article view
Fler detaljer
gul
d1 : 50 mm
d2 : M6
l: 28 mm
d3 : 22 mm
l1 : 26 mm
l2 : 10 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Vikt: 21 g
show article view
Material
Kåpa
Thermoplast PA, svart liknande RAL 9005
Thermoplast (PA), vit liknande RAL 9019
Thermoplast (PA), orange liknande RAL 2004
Thermoplast (PA), gul liknande RAL 1016
Thermoplast (PA), blå liknande RAL 5015
Handtag
Thermoplast (PA 6), svart liknande RAL 9005
Skruv
Not
Specialutföranden, t.ex. avikande gängtyp på förfrågan.
Datablad EH 24750. Ställskruv med stjärnvred – plast
Nedladdningskorg:
Nedladdningskorg
RoHS-kompatibel
Överensstämmer med direktiv 2011/65/EU och direktiv 2015/863
Innehåller inte SVHC-ämnen
Inga SVHC-ämnen med mer än 0,1 % w/w - SVHC-lista [REACH] per 23.01.2024.
Innehåller inte ämnen i proposition 65
Inga Proposition 65-ämnen inkluderade
https://www.P65Warnings.ca.gov/
Fri från konfliktmineraler
Denna produkt innehåller inga ämnen betecknade som konfliktmineraler" såsom tantal, tenn, guld eller volfram från Demokratiska republiken Kongo eller angränsande länder."