Spring Push Plun­gers cu flanşă de montaj, orizontală

EH 22170.

The spring push plungers are used for simple and secure positioning of workpieces or components on stops and support points.

The spring push plunger is designed with a thrust pad that can be rotated 4 x 90° depending on the application.

Below h2, a pull-down effect is created when the thrust pad is installed in the appropriate position.

Cautarea dvs. a dat 24 rezultate

Ma­te­rial
Ver­siune
fi­gura
b1 [mm]
d1 [mm]
Forța ar­cu­lui1) F1 [N]
Forța ar­cu­lui1) F2 [N]

Mai multe detalii

Cod produs.
Documentatie
Pret [EUR]
Disponibil
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger rounded, smooth, standard spring load
fi­gura:
1
b1 [mm]:
22 mm
d1 [mm]:
3,3 mm
Forța ar­cu­lui1) F1 [N]:
8 N
Forța ar­cu­lui1) F2 [N]:
11 N
Cod produs.:
22170.0005
Documentatie
Spring Push Plunger
  • plunger rounded, smooth, standard spring load – figura 1, Oțel inoxidabil
  • b1: 22 mm
  • d1: 3,3 mm
  • b2: 16,5 mm
  • b3: 7 mm
  • b4: 10 mm
  • h1: 4 mm
  • h2 +0,5: 1 mm
  • h3: 6 mm
  • k1: 14 mm
  • k2: 4 mm
  • k3: 8 mm
  • k4: 4,5 mm
  • l1: ~ 2,8 mm
  • l2: 4,8 mm
  • l3: ~ 2,4 mm
  • r: 6,25 mm
  • Cursă s: ~ 2,8 mm
  • Locaș hexalobular: 10
  • Forța arcului1) F1: 8 N
  • Forța arcului1) F2: 11 N
  • Greutate: 12 g
show article view
Spring Push Plunger
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger rounded, smooth, standard spring load
fi­gura:
1
b1 [mm]:
32 mm
d1 [mm]:
5,4 mm
Forța ar­cu­lui1) F1 [N]:
8 N
Forța ar­cu­lui1) F2 [N]:
19 N
Cod produs.:
22170.0010
Documentatie
Spring Push Plunger
  • plunger rounded, smooth, standard spring load – figura 1, Oțel inoxidabil
  • b1: 32 mm
  • d1: 5,4 mm
  • b2: 27,5 mm
  • b3: 10 mm
  • b4: 16 mm
  • h1: 5 mm
  • h2 +0,5: 1 mm
  • h3: 9 mm
  • k1: 21 mm
  • k2: 5,5 mm
  • k3: 12 mm
  • k4: 10 mm
  • l1: 5 mm
  • l2: 7 mm
  • l3: 3,1 mm
  • r: 10 mm
  • Cursă s: 5 mm
  • Locaș hexalobular: 20
  • Forța arcului1) F1: 8 N
  • Forța arcului1) F2: 19 N
  • Greutate: 39 g
show article view
Spring Push Plunger
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger rounded, smooth, standard spring load
fi­gura:
1
b1 [mm]:
39 mm
d1 [mm]:
6,5 mm
Forța ar­cu­lui1) F1 [N]:
17 N
Forța ar­cu­lui1) F2 [N]:
33 N
Cod produs.:
22170.0015
Documentatie
Spring Push Plunger
  • plunger rounded, smooth, standard spring load – figura 1, Oțel inoxidabil
  • b1: 39 mm
  • d1: 6,5 mm
  • b2: 35 mm
  • b3: 14,5 mm
  • b4: 22 mm
  • h1: 6 mm
  • h2 +0,5: 1 mm
  • h3: 12 mm
  • k1: 27 mm
  • k2: 6,5 mm
  • k3: 15 mm
  • k4: 13,5 mm
  • l1: 8,2 mm
  • l2: 10 mm
  • l3: 4,7 mm
  • r: 13,75 mm
  • Cursă s: 8,2 mm
  • Locaș hexalobular: 30
  • Forța arcului1) F1: 17 N
  • Forța arcului1) F2: 33 N
  • Greutate: 93 g
show article view
Spring Push Plunger
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger rounded, heavy spring load
fi­gura:
1
b1 [mm]:
22 mm
d1 [mm]:
3,3 mm
Forța ar­cu­lui1) F1 [N]:
11 N
Forța ar­cu­lui1) F2 [N]:
20 N
Cod produs.:
22170.1005
Documentatie
Spring Push Plunger
  • plunger rounded, heavy spring load – figura 1, Oțel inoxidabil
  • b1: 22 mm
  • d1: 3,3 mm
  • b2: 16,5 mm
  • b3: 7 mm
  • b4: 10 mm
  • h1: 4 mm
  • h2 +0,5: 1 mm
  • h3: 6 mm
  • k1: 14 mm
  • k2: 4 mm
  • k3: 8 mm
  • k4: 4,5 mm
  • l1: 2,8 mm
  • l2: 4,8 mm
  • l3: 2,4 mm
  • r: 6,25 mm
  • Cursă s: 2,8 mm
  • Locaș hexalobular: 10
  • Forța arcului1) F1: 11 N
  • Forța arcului1) F2: 20 N
  • Greutate: 13 g
show article view
Spring Push Plunger
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger rounded, heavy spring load
fi­gura:
1
b1 [mm]:
32 mm
d1 [mm]:
5,4 mm
Forța ar­cu­lui1) F1 [N]:
19 N
Forța ar­cu­lui1) F2 [N]:
45 N
Cod produs.:
22170.1010
Documentatie
Spring Push Plunger
  • plunger rounded, heavy spring load – figura 1, Oțel inoxidabil
  • b1: 32 mm
  • d1: 5,4 mm
  • b2: 27,5 mm
  • b3: 10 mm
  • b4: 16 mm
  • h1: 5 mm
  • h2 +0,5: 1 mm
  • h3: 9 mm
  • k1: 21 mm
  • k2: 5,5 mm
  • k3: 12 mm
  • k4: 10 mm
  • l1: 5 mm
  • l2: 7 mm
  • l3: 3,1 mm
  • r: 10 mm
  • Cursă s: 5 mm
  • Locaș hexalobular: 20
  • Forța arcului1) F1: 19 N
  • Forța arcului1) F2: 45 N
  • Greutate: 40 g
show article view
Spring Push Plunger
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger rounded, heavy spring load
fi­gura:
1
b1 [mm]:
39 mm
d1 [mm]:
6,5 mm
Forța ar­cu­lui1) F1 [N]:
27 N
Forța ar­cu­lui1) F2 [N]:
75 N
Cod produs.:
22170.1015
Documentatie
Spring Push Plunger
  • plunger rounded, heavy spring load – figura 1, Oțel inoxidabil
  • b1: 39 mm
  • d1: 6,5 mm
  • b2: 35 mm
  • b3: 14,5 mm
  • b4: 22 mm
  • h1: 6 mm
  • h2 +0,5: 1 mm
  • h3: 12 mm
  • k1: 27 mm
  • k2: 6,5 mm
  • k3: 15 mm
  • k4: 13,5 mm
  • l1: 8,2 mm
  • l2: 10 mm
  • l3: 4,7 mm
  • r: 13,75 mm
  • Cursă s: 8,2 mm
  • Locaș hexalobular: 30
  • Forța arcului1) F1: 27 N
  • Forța arcului1) F2: 75 N
  • Greutate: 96 g
show article view
Spring Push Plunger
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger wedge-shaped, smooth, standard spring load
fi­gura:
2
b1 [mm]:
22 mm
d1 [mm]:
3,3 mm
Forța ar­cu­lui1) F1 [N]:
8 N
Forța ar­cu­lui1) F2 [N]:
11 N
Cod produs.:
22170.0105
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, smooth, standard spring load – figura 2, Oțel inoxidabil
  • b1: 22 mm
  • d1: 3,3 mm
  • b2: 16,5 mm
  • b3: 7 mm
  • b4: 10 mm
  • h1: 4 mm
  • h2 +0,5: 1 mm
  • h3: 6 mm
  • k1: 14 mm
  • k2: 4 mm
  • k3: 8 mm
  • k4: 4,5 mm
  • l1: 2,8 mm
  • l2: 4,8 mm
  • l3: 2,4 mm
  • Cursă s: 2,8 mm
  • Locaș hexalobular: 10
  • Forța arcului1) F1: 8 N
  • Forța arcului1) F2: 11 N
  • Greutate: 12 g
show article view
Spring Push Plunger
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger wedge-shaped, smooth, standard spring load
fi­gura:
2
b1 [mm]:
32 mm
d1 [mm]:
5,4 mm
Forța ar­cu­lui1) F1 [N]:
8 N
Forța ar­cu­lui1) F2 [N]:
19 N
Cod produs.:
22170.0110
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, smooth, standard spring load – figura 2, Oțel inoxidabil
  • b1: 32 mm
  • d1: 5,4 mm
  • b2: 27,5 mm
  • b3: 10 mm
  • b4: 16 mm
  • h1: 5 mm
  • h2 +0,5: 1 mm
  • h3: 9 mm
  • k1: 21 mm
  • k2: 5,5 mm
  • k3: 12 mm
  • k4: 10 mm
  • l1: 5 mm
  • l2: 7 mm
  • l3: 3,1 mm
  • Cursă s: 5 mm
  • Locaș hexalobular: 20
  • Forța arcului1) F1: 8 N
  • Forța arcului1) F2: 19 N
  • Greutate: 39 g
show article view
Spring Push Plunger
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger wedge-shaped, smooth, standard spring load
fi­gura:
2
b1 [mm]:
39 mm
d1 [mm]:
6,5 mm
Forța ar­cu­lui1) F1 [N]:
17 N
Forța ar­cu­lui1) F2 [N]:
33 N
Cod produs.:
22170.0115
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, smooth, standard spring load – figura 2, Oțel inoxidabil
  • b1: 39 mm
  • d1: 6,5 mm
  • b2: 35 mm
  • b3: 14,5 mm
  • b4: 22 mm
  • h1: 6 mm
  • h2 +0,5: 1 mm
  • h3: 12 mm
  • k1: 27 mm
  • k2: 6,5 mm
  • k3: 15 mm
  • k4: 13,5 mm
  • l1: 8,2 mm
  • l2: 10 mm
  • l3: 4,7 mm
  • Cursă s: 8,2 mm
  • Locaș hexalobular: 30
  • Forța arcului1) F1: 17 N
  • Forța arcului1) F2: 33 N
  • Greutate: 93 g
show article view
Spring Push Plunger
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger wedge-shaped, smooth, heavy spring load
fi­gura:
2
b1 [mm]:
22 mm
d1 [mm]:
3,3 mm
Forța ar­cu­lui1) F1 [N]:
11 N
Forța ar­cu­lui1) F2 [N]:
20 N
Cod produs.:
22170.1105
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, smooth, heavy spring load – figura 2, Oțel inoxidabil
  • b1: 22 mm
  • d1: 3,3 mm
  • b2: 16,5 mm
  • b3: 7 mm
  • b4: 10 mm
  • h1: 4 mm
  • h2 +0,5: 1 mm
  • h3: 6 mm
  • k1: 14 mm
  • k2: 4 mm
  • k3: 8 mm
  • k4: 4,5 mm
  • l1: 2,8 mm
  • l2: 4,8 mm
  • l3: 2,4 mm
  • Cursă s: 2,8 mm
  • Locaș hexalobular: 10
  • Forța arcului1) F1: 11 N
  • Forța arcului1) F2: 20 N
  • Greutate: 13 g
show article view
Spring Push Plunger
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger wedge-shaped, smooth, heavy spring load
fi­gura:
2
b1 [mm]:
32 mm
d1 [mm]:
5,4 mm
Forța ar­cu­lui1) F1 [N]:
19 N
Forța ar­cu­lui1) F2 [N]:
45 N
Cod produs.:
22170.1110
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, smooth, heavy spring load – figura 2, Oțel inoxidabil
  • b1: 32 mm
  • d1: 5,4 mm
  • b2: 27,5 mm
  • b3: 10 mm
  • b4: 16 mm
  • h1: 5 mm
  • h2 +0,5: 1 mm
  • h3: 9 mm
  • k1: 21 mm
  • k2: 5,5 mm
  • k3: 12 mm
  • k4: 10 mm
  • l1: 5 mm
  • l2: 7 mm
  • l3: 3,1 mm
  • Cursă s: 5 mm
  • Locaș hexalobular: 20
  • Forța arcului1) F1: 19 N
  • Forța arcului1) F2: 45 N
  • Greutate: 40 g
show article view
Spring Push Plunger
Ma­te­rial:
Oţel inoxidabil
Ver­siune:
plunger wedge-shaped, smooth, heavy spring load
fi­gura:
2
b1 [mm]:
39 mm
d1 [mm]:
6,5 mm
Forța ar­cu­lui1) F1 [N]:
27 N
Forța ar­cu­lui1) F2 [N]:
75 N
Cod produs.:
22170.1115
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, smooth, heavy spring load – figura 2, Oțel inoxidabil
  • b1: 39 mm
  • d1: 6,5 mm
  • b2: 35 mm
  • b3: 14,5 mm
  • b4: 22 mm
  • h1: 6 mm
  • h2 +0,5: 1 mm
  • h3: 12 mm
  • k1: 27 mm
  • k2: 6,5 mm
  • k3: 15 mm
  • k4: 13,5 mm
  • l1: 8,2 mm
  • l2: 10 mm
  • l3: 4,7 mm
  • Cursă s: 8,2 mm
  • Locaș hexalobular: 30
  • Forța arcului1) F1: 27 N
  • Forța arcului1) F2: 75 N
  • Greutate: 94 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger rounded, standard spring load
fi­gura:
1
b1 [mm]:
22 mm
d1 [mm]:
3,3 mm
Forța ar­cu­lui1) F1 [N]:
8 N
Forța ar­cu­lui1) F2 [N]:
11 N
Cod produs.:
22170.0505
Documentatie
Spring Push Plunger
  • plunger rounded, standard spring load – figura 1, Termoplastic POM, negru
  • b1: 22 mm
  • d1: 3,3 mm
  • b2: 16,5 mm
  • b3: 7 mm
  • b4: 10 mm
  • h1: 4 mm
  • h2 +0,5: 1 mm
  • h3: 6 mm
  • k1: 14 mm
  • k2: 4 mm
  • k3: 8 mm
  • k4: 4,5 mm
  • l1: 2,8 mm
  • l2: 4,8 mm
  • l3: 2,4 mm
  • r: 6,25 mm
  • Cursă s: 2,8 mm
  • Locaș hexalobular: 10
  • Forța arcului1) F1: 8 N
  • Forța arcului1) F2: 11 N
  • Greutate: 11 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger rounded, standard spring load
fi­gura:
1
b1 [mm]:
32 mm
d1 [mm]:
5,4 mm
Forța ar­cu­lui1) F1 [N]:
8 N
Forța ar­cu­lui1) F2 [N]:
19 N
Cod produs.:
22170.0510
Documentatie
Spring Push Plunger
  • plunger rounded, standard spring load – figura 1, Termoplastic POM, negru
  • b1: 32 mm
  • d1: 5,4 mm
  • b2: 27,5 mm
  • b3: 10 mm
  • b4: 16 mm
  • h1: 5 mm
  • h2 +0,5: 1 mm
  • h3: 9 mm
  • k1: 21 mm
  • k2: 5,5 mm
  • k3: 12 mm
  • k4: 10 mm
  • l1: 5 mm
  • l2: 7 mm
  • l3: 3,1 mm
  • r: 10 mm
  • Cursă s: 5 mm
  • Locaș hexalobular: 20
  • Forța arcului1) F1: 8 N
  • Forța arcului1) F2: 19 N
  • Greutate: 32 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger rounded, standard spring load
fi­gura:
1
b1 [mm]:
39 mm
d1 [mm]:
6,5 mm
Forța ar­cu­lui1) F1 [N]:
17 N
Forța ar­cu­lui1) F2 [N]:
33 N
Cod produs.:
22170.0515
Documentatie
Spring Push Plunger
  • plunger rounded, standard spring load – figura 1, Termoplastic POM, negru
  • b1: 39 mm
  • d1: 6,5 mm
  • b2: 35 mm
  • b3: 14,5 mm
  • b4: 22 mm
  • h1: 6 mm
  • h2 +0,5: 1 mm
  • h3: 12 mm
  • k1: 27 mm
  • k2: 6,5 mm
  • k3: 15 mm
  • k4: 13,5 mm
  • l1: 8,2 mm
  • l2: 10 mm
  • l3: 4,7 mm
  • r: 13,75 mm
  • Cursă s: 8,2 mm
  • Locaș hexalobular: 30
  • Forța arcului1) F1: 17 N
  • Forța arcului1) F2: 33 N
  • Greutate: 69 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger rounded, heavy spring load
fi­gura:
1
b1 [mm]:
22 mm
d1 [mm]:
3,3 mm
Forța ar­cu­lui1) F1 [N]:
11 N
Forța ar­cu­lui1) F2 [N]:
20 N
Cod produs.:
22170.1505
Documentatie
Spring Push Plunger
  • plunger rounded, heavy spring load – figura 1, Termoplastic POM, negru
  • b1: 22 mm
  • d1: 3,3 mm
  • b2: 16,5 mm
  • b3: 7 mm
  • b4: 10 mm
  • h1: 4 mm
  • h2 +0,5: 1 mm
  • h3: 6 mm
  • k1: 14 mm
  • k2: 4 mm
  • k3: 8 mm
  • k4: 4,5 mm
  • l1: 2,8 mm
  • l2: 4,8 mm
  • l3: 2,4 mm
  • r: 6,25 mm
  • Cursă s: 2,8 mm
  • Locaș hexalobular: 10
  • Forța arcului1) F1: 11 N
  • Forța arcului1) F2: 20 N
  • Greutate: 12 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger rounded, heavy spring load
fi­gura:
1
b1 [mm]:
32 mm
d1 [mm]:
5,4 mm
Forța ar­cu­lui1) F1 [N]:
19 N
Forța ar­cu­lui1) F2 [N]:
45 N
Cod produs.:
22170.1510
Documentatie
Spring Push Plunger
  • plunger rounded, heavy spring load – figura 1, Termoplastic POM, negru
  • b1: 32 mm
  • d1: 5,4 mm
  • b2: 27,5 mm
  • b3: 10 mm
  • b4: 16 mm
  • h1: 5 mm
  • h2 +0,5: 1 mm
  • h3: 9 mm
  • k1: 21 mm
  • k2: 5,5 mm
  • k3: 12 mm
  • k4: 10 mm
  • l1: 5 mm
  • l2: 7 mm
  • l3: 3,1 mm
  • r: 10 mm
  • Cursă s: 5 mm
  • Locaș hexalobular: 20
  • Forța arcului1) F1: 19 N
  • Forța arcului1) F2: 45 N
  • Greutate: 32 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger rounded, heavy spring load
fi­gura:
1
b1 [mm]:
39 mm
d1 [mm]:
6,5 mm
Forța ar­cu­lui1) F1 [N]:
27 N
Forța ar­cu­lui1) F2 [N]:
75 N
Cod produs.:
22170.1515
Documentatie
Spring Push Plunger
  • plunger rounded, heavy spring load – figura 1, Termoplastic POM, negru
  • b1: 39 mm
  • d1: 6,5 mm
  • b2: 35 mm
  • b3: 14,5 mm
  • b4: 22 mm
  • h1: 6 mm
  • h2 +0,5: 1 mm
  • h3: 12 mm
  • k1: 27 mm
  • k2: 6,5 mm
  • k3: 15 mm
  • k4: 13,5 mm
  • l1: 8,2 mm
  • l2: 10 mm
  • l3: 4,7 mm
  • r: 13,75 mm
  • Cursă s: 8,2 mm
  • Locaș hexalobular: 30
  • Forța arcului1) F1: 27 N
  • Forța arcului1) F2: 75 N
  • Greutate: 71 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger wedge-shaped, standard spring load
fi­gura:
2
b1 [mm]:
22 mm
d1 [mm]:
3,3 mm
Forța ar­cu­lui1) F1 [N]:
8 N
Forța ar­cu­lui1) F2 [N]:
11 N
Cod produs.:
22170.0605
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, standard spring load – figura 2, Termoplastic POM, negru
  • b1: 22 mm
  • d1: 3,3 mm
  • b2: 16,5 mm
  • b3: 7 mm
  • b4: 10 mm
  • h1: 4 mm
  • h2 +0,5: 1 mm
  • h3: 6 mm
  • k1: 14 mm
  • k2: 4 mm
  • k3: 8 mm
  • k4: 4,5 mm
  • l1: 2,8 mm
  • l2: 4,8 mm
  • l3: 2,4 mm
  • Cursă s: 2,8 mm
  • Locaș hexalobular: 10
  • Forța arcului1) F1: 8 N
  • Forța arcului1) F2: 11 N
  • Greutate: 13 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger wedge-shaped, standard spring load
fi­gura:
2
b1 [mm]:
32 mm
d1 [mm]:
5,4 mm
Forța ar­cu­lui1) F1 [N]:
8 N
Forța ar­cu­lui1) F2 [N]:
19 N
Cod produs.:
22170.0610
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, standard spring load – figura 2, Termoplastic POM, negru
  • b1: 32 mm
  • d1: 5,4 mm
  • b2: 27,5 mm
  • b3: 10 mm
  • b4: 16 mm
  • h1: 5 mm
  • h2 +0,5: 1 mm
  • h3: 9 mm
  • k1: 21 mm
  • k2: 5,5 mm
  • k3: 12 mm
  • k4: 10 mm
  • l1: 5 mm
  • l2: 7 mm
  • l3: 3,1 mm
  • Cursă s: 5 mm
  • Locaș hexalobular: 20
  • Forța arcului1) F1: 8 N
  • Forța arcului1) F2: 19 N
  • Greutate: 32 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger wedge-shaped, standard spring load
fi­gura:
2
b1 [mm]:
39 mm
d1 [mm]:
6,5 mm
Forța ar­cu­lui1) F1 [N]:
17 N
Forța ar­cu­lui1) F2 [N]:
33 N
Cod produs.:
22170.0615
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, standard spring load – figura 2, Termoplastic POM, negru
  • b1: 39 mm
  • d1: 6,5 mm
  • b2: 35 mm
  • b3: 14,5 mm
  • b4: 22 mm
  • h1: 6 mm
  • h2 +0,5: 1 mm
  • h3: 12 mm
  • k1: 27 mm
  • k2: 6,5 mm
  • k3: 15 mm
  • k4: 13,5 mm
  • l1: 8,2 mm
  • l2: 10 mm
  • l3: 4,7 mm
  • Cursă s: 8,2 mm
  • Locaș hexalobular: 30
  • Forța arcului1) F1: 17 N
  • Forța arcului1) F2: 33 N
  • Greutate: 69 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger wedge-shaped, heavy spring load
fi­gura:
2
b1 [mm]:
22 mm
d1 [mm]:
3,3 mm
Forța ar­cu­lui1) F1 [N]:
11 N
Forța ar­cu­lui1) F2 [N]:
20 N
Cod produs.:
22170.1605
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, heavy spring load – figura 2, Termoplastic POM, negru
  • b1: 22 mm
  • d1: 3,3 mm
  • b2: 16,5 mm
  • b3: 7 mm
  • b4: 10 mm
  • h1: 4 mm
  • h2 +0,5: 1 mm
  • h3: 6 mm
  • k1: 14 mm
  • k2: 4 mm
  • k3: 8 mm
  • k4: 4,5 mm
  • l1: 2,8 mm
  • l2: 4,8 mm
  • l3: 2,4 mm
  • Cursă s: 2,8 mm
  • Locaș hexalobular: 10
  • Forța arcului1) F1: 11 N
  • Forța arcului1) F2: 20 N
  • Greutate: 14 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger wedge-shaped, heavy spring load
fi­gura:
2
b1 [mm]:
32 mm
d1 [mm]:
5,4 mm
Forța ar­cu­lui1) F1 [N]:
19 N
Forța ar­cu­lui1) F2 [N]:
45 N
Cod produs.:
22170.1610
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, heavy spring load – figura 2, Termoplastic POM, negru
  • b1: 32 mm
  • d1: 5,4 mm
  • b2: 27,5 mm
  • b3: 10 mm
  • b4: 16 mm
  • h1: 5 mm
  • h2 +0,5: 1 mm
  • h3: 9 mm
  • k1: 21 mm
  • k2: 5,5 mm
  • k3: 12 mm
  • k4: 10 mm
  • l1: 5 mm
  • l2: 7 mm
  • l3: 3,1 mm
  • Cursă s: 5 mm
  • Locaș hexalobular: 20
  • Forța arcului1) F1: 19 N
  • Forța arcului1) F2: 45 N
  • Greutate: 32 g
show article view
Spring Push Plunger
Ma­te­rial:
Plastic
Ver­siune:
plunger wedge-shaped, heavy spring load
fi­gura:
2
b1 [mm]:
39 mm
d1 [mm]:
6,5 mm
Forța ar­cu­lui1) F1 [N]:
27 N
Forța ar­cu­lui1) F2 [N]:
75 N
Cod produs.:
22170.1615
Documentatie
Spring Push Plunger
  • plunger wedge-shaped, heavy spring load – figura 2, Termoplastic POM, negru
  • b1: 39 mm
  • d1: 6,5 mm
  • b2: 35 mm
  • b3: 14,5 mm
  • b4: 22 mm
  • h1: 6 mm
  • h2 +0,5: 1 mm
  • h3: 12 mm
  • k1: 27 mm
  • k2: 6,5 mm
  • k3: 15 mm
  • k4: 13,5 mm
  • l1: 8,2 mm
  • l2: 10 mm
  • l3: 4,7 mm
  • Cursă s: 8,2 mm
  • Locaș hexalobular: 30
  • Forța arcului1) F1: 27 N
  • Forța arcului1) F2: 75 N
  • Greutate: 71 g
show article view
Spring Push Plunger

Material

Corp

  • Zinc turnat sub presiune, plastificat, negru similar RAL 9005, mat structurat

Plăcuţă de presiune

  • Oţel inoxidabil 1.4542
  • Termoplastic POM, negru

Şurub

  • Oţel inoxidabil A2
  • Steel, zinc-nickel coated by galvanization

Arc

  • Oţel inoxidabil 1.4310

Asamblare

Asamblare cu şaibe ISO 7092.

Titlu
Categorie
Tip
Descarcare directa
Carucior descarcare
Fişă cu date EH 22170. Spring Push Plungers – cu flanşă de montaj, orizontală
Categorie:
Fişă cu date
Tip:
PDF
Descarcare directa:
Carucior descarcare:
Carucior pentru descarcari
Opritoare laterale - INCH
Categorie:
Documentație
Tip:
PDF
Descarcare directa:
Carucior descarcare:
Carucior pentru descarcari
Opritoare laterale cu arc
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
Acest produs nu conţine substanţe desemnate drept „minerale de conflict” precum tantalul, staniul, aurul sau wolfram din Republica Democratică Congo sau din ţările adiacente.