Cio­cane SIM­PLEX cu ca­pete moi, de la 50 la 40
TPE-moale / TPE-mediu; cu carcasă din fontă şi coadă din lemn de înaltă calitate 

EH 3013.

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing. The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces. This model is available with the insert combination of TPE-soft / TPE-mid.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

The grey, medium hard TPE-mid insert (series 3203) allows for a more powerful impact force that is comparable to that of the rubber composition insert (series 3202).

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, non-marring) / TPE-mid (grey, medium hard, non-marring).
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

Domeniul de aplicaţii

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

Cautarea dvs. a dat 1 rezultate

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

Mai multe detalii

Cod produs.
Pret [EUR]
Disponibil
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
1070 g
Cod produs.:
3013.051
Ciocan SIMPLEX cu capete moi, 50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • Lungime x Lăţime x Înălţime: 330 mm x 120 mm x 50 mm
  • Greutate: 1070 g
  • GTIN: 4030618313946
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Mâner

  • Lemn

Inserţia 1

  • TPE-moale, albastru
  • Nu lasă urme
  • Moale

Inserţia 2

  • TPE-mediu, gri
  • Nu lasă urme
  • Medium tare

Carcasă

  • Fontă
Titlu
Categorie
Tip
Descarcare directa
Carucior descarcare
Fişă cu date EH 3013. Ciocane SIMPLEX cu capete moi, de la 50 la 40 – TPE-moale / TPE-mediu; cu carcasă din fontă şi coadă din lemn de înaltă calitate 
Categorie:
Fişă cu date
Tip:
PDF
Descarcare directa:
Carucior descarcare:
Carucior pentru descarcari
SIMPLEX soft-face mallets
Categorie:
Documentație
Tip:
PDF
Descarcare directa:
Carucior descarcare:
Carucior pentru descarcari
Assembly Instructions SIMPLEX
Categorie:
Manual de utilizare
Tip:
PDF
Descarcare directa:
Carucior descarcare:
Carucior pentru descarcari
Application overview hand tools
Categorie:
Informații despre material
Tip:
PDF
Descarcare directa:
Carucior descarcare:
Carucior pentru descarcari

Conform RoHS

Sunt conforme Directivei 2011/65/UE şi Directivei 2015/863.

 

Nu conţin materiale SVHC

Nu conţine substanţe SVHC cu mai mult de 0,1% w/w - lista SVHC din 27.06.2024.

 

Nu conţine substaţe din Declaraţia 65

Nu conţine substanţe din Declaraţia 65.
https://www.P65Warnings.ca.gov/

 

Nu conţine Minerale de conflict

Acest produs nu conţine substanţe desemnate drept „minerale de conflict” precum tantalul, staniul, aurul sau wolfram din Republica Democratică Congo sau din ţările adiacente.