EH 23340.
The centering clamping mandrels, cylindrical are ideal for use in fixture construction. They enable workpieces to be clamped with a hole on their inside diameter and therefore without interfering clamping edges. The centering clamping mandrels can be mounted on grid and fixture plates, for example, by pressing them into bores or screwing them into threads.
They enable exact positioning, offer precise repeat accuracy and achieve high holding forces when clamping parts with holes. The centring clamping mandrels offer the possibility of fixing complex workpieces without external clamping elements to enable these components to be machined on 5 sides.
The centering clamping mandrels, cylindrical have the following characteristics:
Uw selectie resulteerde in 7 resultaten
Meer details
Huls
Spanschroef
The centering clamping mandrel can be adjusted to the respective diameter by turning or milling.
Picture 1 - Mounting in bore hole or socket.
Thread for clamping screw required.
Picture 2 – Mounting in thread.
Clamping screw for the mounting.
Remove from body.
Srew-in centering clamping elements and tighten using the wrench size (WS2).
It is operated using the conical clamping screw (WS1). This expands the body by up to 0.7 mm.
Voldoet aan Richtlijn 2011/65/EU en richtlijn 2015/863
Bevat geen SVHC-stoffen met meer dan 0,1% w/w - SVHC-lijst per 23.01.2024.
Geen propositie 65 stoffen inbegrepen
https://www.P65Warnings.ca.gov/
Dit product bevat geen stoffen die worden aangeduid als conflictmineralen" zoals tantaal, tin, goud of wolfraam uit de Democratische Republiek Congo of aangrenzende landen."