SIMPLEX Promotie Box
EH 3026.
SIMPLEX hamer met zacht oppervlak, rubber compositie / plastic en magnetisch houder
SIMPLEX Plus Box Starter Kit
EH 3027.
SIMPLEX soft-face mallet D60, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus bottle opener
SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic as well as one TPE-soft and one TPE-mid insert plus bottle opener
SIMPLEX Plus Box Gardening and Landscaping
SIMPLEX soft-face mallet D60, rubber composition with "stand-up" / superplastic plus STABILA spirit level
Promotional Box Dreamteam Construction
SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic and PICARD mining sledge BlackTec®
Promotie box "Dream Team voor tegelzetters"
EH 3113.
SIMPLEX hamer met zacht oppervlak, TPE-soft / TPE-mid and PICARD tegelzettershamer
Promotional Box Dreamteam Door and Window Construction
SIMPLEX soft-face mallet 50:40, TPE-soft / TPE-mid and SECURAL plus soft-face mallet
Promotie Box "Dreamteam Interieur"
EH 3117.
SIMPLEX hamer met zacht oppervlak TPE-soft / Superplastic en SECURAL hamer met zacht oppervlak
Actiedoos Timmerman
SIMPLEX hamer 50:40 TPE-soft / superplastic en 2x BESSEY GEARKLAMP
PLUS BOX "Meubelmakers"
SIMPLEX hamer met zacht oppervlak, TPE-soft / superplastic plus profielaftaster
SIMPLEX Promotional Box Automotive
EH 3749.
SIMPLEX soft-face mallet D40, copper / soft metal plus puncher
Classic Box
SIMPLEX hamer met zacht oppervlak rubber compositie / superplastic en PICARD dakdekkershamer
Contact Form