EH 23270.
The eccentric clamping clamps can be used for quick and easy workpiece clamping directly on the machine table or a base plate with T-slots.
These eccentric clamping clamps with slot tenon are locked in a T-slot, for example on the machine table, with a thrust screw. Clamping takes place via the clamping screw with eccentric head. The brass basic element ensures gentle and secure clamping.
The eccentric clamping clamps with slot tenon have the following characteristics:
귀하의 선택에 따라 3 건이 조회되었습니다.
더 자세히
편심 스크류
나사 핀
몸체
Slot tenon
The head of the eccentric screw can slightly protrude from the body (h1).
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
Threaded Lifting Pins with handle Bedding Supports Spring Push Plungers Accessories for spring plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws