• EH 22020. Locators with bore hole, for spring plungers
    Locators can be used as a counterpiece for all spring plungers with ball. They allow for the locking, resting and positioning of the corresponding component.
    These locators with bore hole possess 90° notches on all four side surfaces (2x horizontal and 2x vertical to the direction of assembly). Exceptionally low-wear thanks to the hardened material, the locators are particularly well-suited for applications involving a great number of repeat cycles.

 

  • EH 22020. Locators, for spring plungers
    Locators can be used as a counterpiece for all spring plungers with ball. They allow for the locking, resting and positioning of the corresponding component.
    These smooth locators have a 90° countersink. Exceptionally low-wear thanks to the hardened material, the locators are particularly well-suited for applications involving a great number of repeat cycles.

 

  • EH 22045. Holders for spring plungers
    Holders are used for the lateral installation of spring plungers. However, the thread can also be used to screw in ball-ended thrust screws, thrust screws, grub screws or similar type of screws.
    The locating thread has been integrated into the holder at 90° relative to the direction of assembly. The slotted holes allow for the precise positioning of the holder during assembly.

 

Here you will find additional information on our Spring Plungers.