The different versions cover many applications that require a low load.
These metal hinges are characterised by their simple design and the different versions:
The version without bores can be assembled by welding or by inserting a specific drilling pattern.
이 폼목은 25165.2055 - 경첩 elongated on one side / with bores for countersunk screws (b1: 60 mm, l1: 40 mm) 품목 그룹의 한 버전입니다 경첩 elongated on one side (EH 25165.)
몸체
축