Ert urval resulterade i 32 träffar
Version:
without locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- without locking, knob black – Bild 1, stål
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 14 g
show article view
Version:
without locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- without locking, knob black – Bild 1, stål
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 14 g
show article view
Version:
without locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- without locking, knob black – Bild 1, stål
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 25 g
show article view
Version:
without locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- without locking, knob black – Bild 1, stål
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 26 g
show article view
Version:
without locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- without locking, knob red – Bild 1, stål
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 14 g
show article view
Version:
without locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- without locking, knob red – Bild 1, stål
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 14 g
show article view
Version:
without locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- without locking, knob red – Bild 1, stål
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 25 g
show article view
Version:
without locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- without locking, knob red – Bild 1, stål
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 25 g
show article view
Version:
with locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- with locking, knob black – Bild 2, stål
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 13 g
show article view
Version:
with locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- with locking, knob black – Bild 2, stål
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 14 g
show article view
Version:
with locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- with locking, knob black – Bild 2, stål
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 24 g
show article view
Version:
with locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- with locking, knob black – Bild 2, stål
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 25 g
show article view
Version:
with locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- with locking, knob red – Bild 2, stål
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 13 g
show article view
Version:
with locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- with locking, knob red – Bild 2, stål
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 14 g
show article view
Version:
with locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- with locking, knob red – Bild 2, stål
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 24 g
show article view
Version:
with locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- with locking, knob red – Bild 2, stål
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 25 g
show article view
Version:
without locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- without locking, knob black – Bild 1, rostfritt stål
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 14 g
show article view
Version:
without locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- without locking, knob black – Bild 1, rostfritt stål
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 14 g
show article view
Version:
without locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- without locking, knob black – Bild 1, rostfritt stål
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 25 g
show article view
Version:
without locking, knob black
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- without locking, knob black – Bild 1, rostfritt stål
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 26 g
show article view
Version:
without locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- without locking, knob red – Bild 1, rostfritt stål
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 14 g
show article view
Version:
without locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 4,5 N
Fj. tryck1) F2 ~ [N]:
~ 12 N
- without locking, knob red – Bild 1, rostfritt stål
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min.: 5 mm
- l3: 5 mm
- l4 min.: 3,5 mm
- SW: 10 mm
- Fj. tryck1) F1: ~ 4,5 N
- Fj. tryck1) F2: ~ 12 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 14 g
show article view
Version:
without locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- without locking, knob red – Bild 1, rostfritt stål
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 25 g
show article view
Version:
without locking, knob red
Fj. tryck1) F1 ~ [N]:
~ 5 N
Fj. tryck1) F2 ~ [N]:
~ 18 N
- without locking, knob red – Bild 1, rostfritt stål
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min.: 7 mm
- l3: 7 mm
- l4 min.: 4,5 mm
- SW: 12 mm
- Fj. tryck1) F1: ~ 5 N
- Fj. tryck1) F2: ~ 18 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 80 °C
- Vikt: 25 g
show article view
Material
Kropp
- Stål, förzinkat genom galvanisering
- Rostfritt stål 1.4305
Låspinne
Grepp
- Termoplast (PA 6), svart, matt
- Thermoplast PA 6, red, dull
Not
Knopp ej demonterbar
Montering
Skruva in indexbulten. Genom att lyfta knoppen frigörs sexkantsmuttern för montage.
Gänglängden kan justeras genom distansringar för indexbultar (EH 22120.).
Drift
För att säkra den låsbara modellen, lyft knoppen och vrid den 30°.
Vänligen välj en variant (artikelnummer i beställningstabellfliken) för fullständig och detaljerad överensstämmelseinformation.