Kampanjlåda Dreamteam Konstruktion
SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic and PICARD mining sledge BlackTec®

EH 3027.

This promotional box dreamteam construction offers you two genuine construction experts:

The SIMPLEX soft-face mallet D80mm (Art. 3027.280) with the insert combination of rubber composition / Superplastic is an absolute top seller in Halder's product selection.

Boasting an ingenious shape, the rubber insert with “stand-up” allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer.

The superplastic insert allows for a more powerful impact force than the rubber insert.

All parts can be replaced / retrofitted, which makes it highly efficient and friendly to the environment.

The PICARD mining sledge BlackTec® FS 328 (Art. 0032800-1250) has a head weight of 1,250g. It comes with an indestructible 3-component handle. Besides ensuring tremendous stability, the internal fibre-glass core also dampens vibrations. Forged from PICARD’s renowned supreme-quality steel, the head is hardened and tempered with great care. Chipping and wear are thus reduced to a minimum.

Product features:

Promotional box dreamteam construction comprised of two specialists, the SIMPLEX soft-face mallet and the PICARD mining sledge BlackTec®:

  • Includes the SIMPLEX soft-face mallet D80mm (Art. 3027.280) with the insert combination of rubber composition with “Stand-Up” (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • Further development of HALDER’s top seller for the construction/gardening and landscaping sector: The rubber insert with “stand-up” ensures back-friendly working and reduces the need to bend over.
  • All parts can be replaced / retrofitted, which makes it highly efficient and friendly to the environment.
  • Complemented by the PICARD mining sledge BlackTec® FS 328 (Art. 0032800-1250) weighing 1,250g:
    • 3-component plastic handle with internal fibreglass core, low-vibration.
    • Head black powder coated, corrosion-resistant.
    • Made from alloyed PICARD special steel, carefully hardened and tempered.
    • Face ground, edges cleanly chamfered.
    • Rubberised grip surface.

Användningsområden

För bygg

Ert urval resulterade i 1 träffar

gewicht [g]

Fler detaljer

Artikel nr.
Pris [€]
Tillgängliga
gewicht [g]:
4250 g
Artikel nr.:
3027s023
Kampanjlåda
  • Längd x Bredd x Höjd: 257 mm x 97 mm x 534 mm
  • Vikt: 4250 g
  • GTIN: 4030618313199
show article view
Titel
Kategori
Typ
Direkt nedladdning
Nedladdningskorg
Datablad EH 3027. Kampanjlåda Dreamteam Konstruktion – SIMPLEX soft-face mallet D80, rubber composition with "stand-up" / superplastic and PICARD mining sledge BlackTec
Kategori:
Datablad
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
Application overview hand tools
Kategori:
Infomationsmaterial
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg

RoHS-kompatibel

Överensstämmer med direktiv 2011/65/EU och direktiv 2015/863   

 

Innehåller inte SVHC-ämnen

Inga SVHC-ämnen med mer än 0,1 % w/w - SVHC-lista [REACH] per 27.06.2024.

 

Innehåller inte ämnen i proposition 65

Inga Proposition 65-ämnen inkluderade   
https://www.P65Warnings.ca.gov/

 

Fri från konfliktmineraler  

Denna produkt innehåller inga ämnen betecknade som konfliktmineraler" såsom tantal, tenn, guld eller volfram från Demokratiska republiken Kongo eller angränsande länder."