SIMPLEX mjuka hammare, 50:40   
TPE-soft / TPE-mid; med aluminiumhus och högkvalitativt trähandtag

EH 3113.

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing.The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces. This model is available with the insert combination of TPE-soft / TPE-mid.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

The grey, medium hard TPE-mid insert (series 3203) allows for a more powerful impact force that is comparable to that of the rubber composition insert (series 3202).

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, non-marring) / TPE-mid(grey, medium hard, non-marring).
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

Användningsområden

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

Ert urval resulterade i 1 träffar

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

Fler detaljer

Artikel nr.
Pris [€]
Tillgängliga
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
630 g
Artikel nr.:
3113.051
SIMPLEX soft-face mallet, 50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • Längd x Bredd x Höjd: 330 mm x 110 mm x 50 mm
  • Vikt: 630 g
  • GTIN: 4030618313939
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Handtag

  • Trä

inlägg 1

  • TPE mjuk, blå       
  • Inga märken 
  • mjukt    

inlägg 2

  • TPE medium, grå        
  • Inga märken 
  • Medelhård    

Huset

  • Aluminium Al
Titel
Kategori
Typ
Direkt nedladdning
Nedladdningskorg
Datablad EH 3113. SIMPLEX mjuka hammare, 50:40    – TPE-soft / TPE-mid; med aluminiumhus och högkvalitativt trähandtag
Kategori:
Datablad
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
SIMPLEX soft-face mallets, 50:40
Kategori:
Dokumentation
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
SIMPLEX soft-face mallets
Kategori:
Dokumentation
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
Assembly Instructions SIMPLEX
Kategori:
Användarmanual
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
Application overview hand tools
Kategori:
Infomationsmaterial
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg

RoHS-kompatibel

Överensstämmer med direktiv 2011/65/EU och direktiv 2015/863

 

Innehåller inte SVHC-ämnen

Inga SVHC-ämnen med mer än 0,1 % w/w - SVHC-lista [REACH] per 27.06.2024.

 

Innehåller inte ämnen i proposition 65

Inga Proposition 65-ämnen inkluderade
https://www.P65Warnings.ca.gov/

 

Fri från konfliktmineraler

Denna produkt innehåller inga ämnen betecknade som konfliktmineraler" såsom tantal, tenn, guld eller volfram från Demokratiska republiken Kongo eller angränsande länder."