SIMPLEX mjuka hammare, 50:40   
TPE-mid; med aluminiumhus och högkvalitativt trähandtag

EH 3103.

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing. The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces.

The 3101 series is equipped with the blue TPE-mid insert (series 3203) on either side. This grey, medium hard insert generates an impact force that is comparable to that of the black rubber composition insert (series 3202). However, it does not leave behind any undesired black marring.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily. It also makes the soft-face mallet a tool with minimum weight that is easy to carry along.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with TPE-mid inserts (grey, medium hard, non-marring) on either side.
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

Användningsområden

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

Ert urval resulterade i 1 träffar

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

Fler detaljer

Artikel nr.
Pris [€]
Tillgängliga
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
430 g
Artikel nr.:
3103.051
SIMPLEX soft-face mallet, 50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • Längd x Bredd x Höjd: 330 mm x 110 mm x 50 mm
  • Vikt: 430 g
  • GTIN: 4030618314172
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Handtag

  • Trä

Inlägg

  • TPE medium, grå        
  • Inga märken 
  • Medelhård    

Huset

  • Aluminium Al
Titel
Kategori
Typ
Direkt nedladdning
Nedladdningskorg
Datablad EH 3103. SIMPLEX mjuka hammare, 50:40    – TPE-mid; med aluminiumhus och högkvalitativt trähandtag
Kategori:
Datablad
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
SIMPLEX soft-face mallets, 50:40
Kategori:
Dokumentation
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
SIMPLEX soft-face mallets
Kategori:
Dokumentation
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
Assembly Instructions SIMPLEX
Kategori:
Användarmanual
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
Application overview hand tools
Kategori:
Infomationsmaterial
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg

RoHS-kompatibel

Överensstämmer med direktiv 2011/65/EU och direktiv 2015/863

 

Innehåller inte SVHC-ämnen

Inga SVHC-ämnen med mer än 0,1 % w/w - SVHC-lista [REACH] per 23.01.2024.

 

Innehåller inte ämnen i proposition 65

Inga Proposition 65-ämnen inkluderade
https://www.P65Warnings.ca.gov/

 

Fri från konfliktmineraler

Denna produkt innehåller inga ämnen betecknade som konfliktmineraler" såsom tantal, tenn, guld eller volfram från Demokratiska republiken Kongo eller angränsande länder."