With our product range of lifting devices, consisting of ball lock pins and threaded lifting pins in metric and inch versions as well as suitable accessories, a wide delivery programme of lifting devices is available from stock.
Lifting Pins - up to 1,000 kg lifting capacity
Aside from delivering an exceptional lifting capacity, our lifting pins require next to no effort as they are in no need of a thread. Better still, they ensure maximum safety during use.
The variant with manual handle allows easy, safe and reliable manual lifting and transport of unhandy components.
Lifting pins are TÜV-tested, quick and easy to use, robust carrying elements with movable shackle or handle. Lifting pins are often also referred to as shackle pins. The load lifting device can be used for crane-supported lifting of loads. Drill holes H11 are sufficient for the operation.
The extensive product range includes various designs from stock:
- Steel / stainless steel (suitable for outdoor use)
- With rotatable shackle / handle (for lifting and carrying by hand)
- Up to 1.000 kg load capacity
As accessories we offer
- Locating bushings
- Locating bushings, plain (for flush installation in components)
- Locating bushings with seal, plain (for flush installation in components, additionally with seal to protect against the infiltration of liquids and dirt)
For special applications, special versions can also be engineered and manufactured.
Threaded Lifting Pins - inserting instead of screwing
Eye bolts and other carrying elements have to be screwed in in a time-consuming way. Threaded lifting pins, on the other hand, can be inserted into existing threads at the push of a button and thus save an enormous amount of time when handling a wide variety of loads. A selection of different versions offers the right solution for every application.
Threaded lifting pins are TÜV-tested, quick and easy to use, robust carrying elements with movable shackle.Threaded lifting pins are also referred to as shackle pin. The load lifting device can be used for crane-supported lifting of loads. For operation, the lifting device is inserted into an existing thread.
The extensive product range includes various designs from stock:
- Steel / stainless steel (suitable for outdoor use)
- With rotatable shackle
- With rotatable shackle 360°
- With rotatable shackle, for centre holes according to DIN 332
- Up to 2.000 kg load capacity
For special applications, special versions can also be engineered and manufactured.