EH 22020.
Locators can be used as a counterpart for all spring plungers with ball. They enable the locking, latching and positioning of the respective workpiece.
These locators with bore hole have 90° notches on all four side surfaces (2x horizontal and 2x vertical to the mounting direction). Thanks to the hardened material, the locators are low-wear and particularly suitable for applications with many repeat cycles.
Uw selectie resulteerde in 2 resultaten
Meer details
We recommend spring plungers with reinforced or heavy spring load. Please consider the insertion depth of the ball (dimension a) into the locator during installation.
Voldoet aan Richtlijn 2011/65/EU en richtlijn 2015/863
Bevat geen SVHC-stoffen met meer dan 0,1% w/w - SVHC-lijst per 23.01.2024.
Geen propositie 65 stoffen inbegrepen
https://www.P65Warnings.ca.gov/
Dit product bevat geen stoffen die worden aangeduid als conflictmineralen" zoals tantaal, tin, goud of wolfraam uit de Democratische Republiek Congo of aangrenzende landen."
Contacts
Contactpersonen Standaardonderdelen Contactpersonen Werkbelasting Contactpersonen Aviation Products VertegenwoordigerContact Form
Information Material
Productinformatie Normdelen Productinformatie Opspansystemen Productinformatie Luchtvaart productNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels