Locators can be used as a counterpart for all spring plungers with ball. They enable the locking, latching and positioning of the respective workpiece.
These smooth locators have a 90° countersink. Thanks to the hardened material, the locators are low-wear and particularly suitable for applications with many repeat cycles.
이 폼목은 22020.0070 - Locators smooth, for spring plungers / (d1 p6: 20 mm) 품목 그룹의 한 버전입니다 Locators smooth, for spring plungers (EH 22020)