The different versions cover many applications that require a low load.
These metal hinges are characterised by their simple design and the different versions:
The version without bores can be assembled by welding or by inserting a specific drilling pattern.
이 폼목은 25165.0040 - 경첩 / without bores (b1: 50 mm, l1: 50 mm) 품목 그룹의 한 버전입니다 경첩 (EH 25165.)
몸체
축