Młot­ki SIM­PLEX, 50:40
TPE-średni; z aluminiową obudową i wysokiej jakości drewnianym uchwytem

EH 3103.

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing. The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces.

The 3101 series is equipped with the blue TPE-mid insert (series 3203) on either side. This grey, medium hard insert generates an impact force that is comparable to that of the black rubber composition insert (series 3202). However, it does not leave behind any undesired black marring.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily. It also makes the soft-face mallet a tool with minimum weight that is easy to carry along.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with TPE-mid inserts (grey, medium hard, non-marring) on either side.
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.

Przykłady zastosowań

Window and door construction, placing fragile tiles, floor tiling, positioning and adjusting of light/delicate workpieces, joiner's work, furniture assembly, parquet and laminate flooring

Twój wybór zwrócił 1 trafień

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

Więcej szczegółów

Nr towaru
Cena [€]
Dostępne
Ø [mm]:
50 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
430 g
Nr towaru:
3103.051
SIMPLEX soft-face mallet, 50:40
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • Długość x Szerokość x Wysokość: 330 mm x 110 mm x 50 mm
  • Waga: 430 g
  • GTIN: 4030618314172
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Materiał

Uchwyt

  • Drewno 

Wkładki

  • TPE-średni, szary
  • nie brudzący
  • Średnio twardy 

Obudowa

  • Aluminium Al
Tytuł
Kategoria
Typ
Pobieranie bezpośredne
Pobierz koszyk
Karta katalogowa EH 3103. Młotki SIMPLEX, 50:40 – TPE-średni; z aluminiową obudową i wysokiej jakości drewnianym uchwytem
Kategoria:
Karta katalogowa
Typ:
PDF
Pobieranie bezpośredne:
Pobierz koszyk:
Pobierz koszyk
SIMPLEX soft-face mallets, 50:40
Kategoria:
Dokumentacja
Typ:
PDF
Pobieranie bezpośredne:
Pobierz koszyk:
Pobierz koszyk
SIMPLEX soft-face mallets
Kategoria:
Dokumentacja
Typ:
PDF
Pobieranie bezpośredne:
Pobierz koszyk:
Pobierz koszyk
Instrukcja montażu SIMPLEX 
Kategoria:
Instrukcja obsługi
Typ:
PDF
Pobieranie bezpośredne:
Pobierz koszyk:
Pobierz koszyk
Application overview hand tools
Kategoria:
Materiał informacyjny
Typ:
PDF
Pobieranie bezpośredne:
Pobierz koszyk:
Pobierz koszyk

Zgodny z RoHS

Zgodny zgodnie z Dyrektywą 2011/65/UE i Dyrektywą 2015/863

 

Nie zawiera substancji SVHC

Brak substancji SVHC o zawartości powyżej 0,1% mas. – lista SVHC z 23.01.2024.

 

Nie zawiera substancji Propozycji 65

Nie zawiera substancji z rozporządzenia Proposition 65.
https://www.P65Warnings.ca.gov/

 

Wolny od minerałów konfliktu

Ten produkt nie zawiera żadnych substancji oznaczonych jako „minerały konfliktu”, takich jak tantal, cyna, złoto lub wolfram z Demokratycznej Republiki Konga lub krajów sąsiednich.