产品筛选
More details
d1 : M12 x 1,5 mm
d2 +0,1: 4,2 mm
d3 ±0,3: 12,1 mm
l1 min : 9 mm
l2 -0,3: 10 mm
l3 : 13 mm
双头螺栓用 : 4 mm
WS : 13 mm
Operating temperature range max. : 250 °C
重量: 10 g
show article view
More details
d1 : M12 x 1,5 mm
d2 +0,1: 5,2 mm
d3 ±0,3: 12,1 mm
l1 min : 9 mm
l2 -0,3: 10 mm
l3 : 13 mm
双头螺栓用 : 5 mm
WS : 13 mm
Operating temperature range max. : 250 °C
重量: 9,6 g
show article view
More details
d1 : M12 x 1,5 mm
d2 +0,1: 6,2 mm
d3 ±0,3: 12,1 mm
l1 min : 9 mm
l2 -0,3: 10 mm
l3 : 13 mm
双头螺栓用 : 6 mm
WS : 13 mm
Operating temperature range max. : 250 °C
重量: 8,5 g
show article view
More details
d1 : M16 x 1,5 mm
d2 +0,1: 8,2 mm
d3 ±0,3: 16,1 mm
l1 min : 11 mm
l2 -0,3: 12 mm
l3 : 15 mm
双头螺栓用 : 8 mm
WS : 17 mm
Operating temperature range max. : 250 °C
重量: 18 g
show article view
More details
d1 : M16 x 1,5 mm
d2 +0,1: 10,2 mm
d3 ±0,3: 16,1 mm
l1 min : 11 mm
l2 -0,3: 12 mm
l3 : 15 mm
双头螺栓用 : 10 mm
WS : 17 mm
Operating temperature range max. : 250 °C
重量: 14 g
show article view
More details
d1 : M16 x 1,5 mm
d2 +0,1: 12,2 mm
d3 ±0,3: 16,1 mm
l1 min : 11 mm
l2 -0,3: 12 mm
l3 : 15 mm
双头螺栓用 : 12 mm
WS : 17 mm
Operating temperature range max. : 250 °C
重量: 9,1 g
show article view
材质
注意事项
The thread is matched to the mounting blocks for index bolts and index plungers, die-cast (EH 22110.) and mounting blocks for index bolts and index plungers (EH 22120.).
规格表 EH 22110. 定位衬套 – 适用于分割螺栓和分割定位柱