版本:
without locking, knob black
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- without locking, knob black – 相片 1, 钢
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
版本:
without locking, knob black
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- without locking, knob black – 相片 1, 钢
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
版本:
without locking, knob black
- without locking, knob black – 相片 1, 钢
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
版本:
without locking, knob black
- without locking, knob black – 相片 1, 钢
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 26 g
show article view
版本:
without locking, knob red
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- without locking, knob red – 相片 1, 钢
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
版本:
without locking, knob red
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- without locking, knob red – 相片 1, 钢
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
版本:
without locking, knob red
- without locking, knob red – 相片 1, 钢
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
版本:
without locking, knob red
- without locking, knob red – 相片 1, 钢
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
版本:
with locking, knob black
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- with locking, knob black – 相片 2, 钢
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 13 g
show article view
版本:
with locking, knob black
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- with locking, knob black – 相片 2, 钢
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
版本:
with locking, knob black
- with locking, knob black – 相片 2, 钢
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 24 g
show article view
版本:
with locking, knob black
- with locking, knob black – 相片 2, 钢
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
版本:
with locking, knob red
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- with locking, knob red – 相片 2, 钢
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 13 g
show article view
版本:
with locking, knob red
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- with locking, knob red – 相片 2, 钢
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
版本:
with locking, knob red
- with locking, knob red – 相片 2, 钢
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 24 g
show article view
版本:
with locking, knob red
- with locking, knob red – 相片 2, 钢
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
版本:
without locking, knob black
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- without locking, knob black – 相片 1, 不锈钢
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
版本:
without locking, knob black
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- without locking, knob black – 相片 1, 不锈钢
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
版本:
without locking, knob black
- without locking, knob black – 相片 1, 不锈钢
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
版本:
without locking, knob black
- without locking, knob black – 相片 1, 不锈钢
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 26 g
show article view
版本:
without locking, knob red
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- without locking, knob red – 相片 1, 不锈钢
- d1 0 -0,06: 4 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
版本:
without locking, knob red
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- without locking, knob red – 相片 1, 不锈钢
- d1 0 -0,06: 5 mm
- d2: M8 x 0,75 mm
- d3: 21 mm
- d4: 15 mm
- l1: 26,5 mm
- l2 min : 5 mm
- l3: 5 mm
- l4 min : 3,5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
版本:
without locking, knob red
- without locking, knob red – 相片 1, 不锈钢
- d1 0 -0,06: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
版本:
without locking, knob red
- without locking, knob red – 相片 1, 不锈钢
- d1 0 -0,06: 7 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 7 mm
- l3: 7 mm
- l4 min : 4,5 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
材质
本体
固定梢子
手把
- 塑料(PA6),黑色,无光泽的
- Thermoplast PA 6, red, dull
注意事项
不可移动的旋钮。
组装
锁入迷你分割定位柱.提起旋钮,六角将会松开以便组立.
螺丝长度可由分割定位柱衬套调整 (EH 22120.)。
操作
当使用自锁型旋钮,拉出旋钮,转30度并由一个缺口夹住 。
请选择一个变体(订单表选项卡中的产品编号)以获取完整和详细的合规信息