d1 -0,02 -0,05 [mm]:
4 mm
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- with knob, black, 钢
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min : 4 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 12 g
show article view
d1 -0,02 -0,05 [mm]:
4 mm
弹簧荷重 1) F2 ~ [N]:
~ 12,5 N
- with knob, black, 钢
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min : 6 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 12,5 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 12 g
show article view
d1 -0,02 -0,05 [mm]:
5 mm
- with knob, black, 钢
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min : 5 mm
- d3: 19 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 15 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 20 g
show article view
d1 -0,02 -0,05 [mm]:
5 mm
- with knob, black, 钢
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min : 8 mm
- d3: 19 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 20 g
show article view
d1 -0,02 -0,05 [mm]:
6 mm
弹簧荷重 1) F1 ~ [N]:
~ 6,5 N
- with knob, black, 钢
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min : 6 mm
- d3: 23 mm
- l1: 48 mm
- l3: 22 mm
- l4: 6 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 6,5 N
- 弹簧荷重 1) F2: ~ 19 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 31 g
show article view
d1 -0,02 -0,05 [mm]:
6 mm
- with knob, black, 钢
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min : 9 mm
- d3: 23 mm
- l1: 48 mm
- l3: 22 mm
- l4: 6 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 25 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 33 g
show article view
d1 -0,02 -0,05 [mm]:
8 mm
弹簧荷重 1) F1 ~ [N]:
~ 8,5 N
- with knob, black, 钢
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min : 8 mm
- d3: 28 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- WS : 17 mm
- 弹簧荷重 1) F1: ~ 8,5 N
- 弹簧荷重 1) F2: ~ 26 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 65 g
show article view
d1 -0,02 -0,05 [mm]:
8 mm
弹簧荷重 1) F1 ~ [N]:
~ 8,5 N
- with knob, black, 钢
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min : 12 mm
- d3: 28 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- WS : 17 mm
- 弹簧荷重 1) F1: ~ 8,5 N
- 弹簧荷重 1) F2: ~ 28 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 68 g
show article view
d1 -0,02 -0,05 [mm]:
10 mm
弹簧荷重 1) F1 ~ [N]:
~ 9,5 N
- with knob, black, 钢
- d1 -0,02 -0,05: 10 mm
- d2: M16 x 1,5 mm
- l2 min : 12 mm
- d3: 28 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- WS : 17 mm
- 弹簧荷重 1) F1: ~ 9,5 N
- 弹簧荷重 1) F2: ~ 38 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 69 g
show article view
d1 -0,02 -0,05 [mm]:
12 mm
弹簧荷重 1) F1 ~ [N]:
~ 11,5 N
- with knob, black, 钢
- d1 -0,02 -0,05: 12 mm
- d2: M20 x 1,5 mm
- l2 min : 15 mm
- d3: 33 mm
- l1: 67 mm
- l3: 33 mm
- l4: 10 mm
- WS : 22 mm
- 弹簧荷重 1) F1: ~ 11,5 N
- 弹簧荷重 1) F2: ~ 40 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 125 g
show article view
d1 -0,02 -0,05 [mm]:
16 mm
- with knob, black, 钢
- d1 -0,02 -0,05: 16 mm
- d2: M24 x 2 mm
- l2 min : 20 mm
- d3: 33 mm
- l1: 78,5 mm
- l3: 38 mm
- l4: 12 mm
- WS : 27 mm
- 弹簧荷重 1) F1: ~ 13 N
- 弹簧荷重 1) F2: ~ 54 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 219 g
show article view
d1 -0,02 -0,05 [mm]:
4 mm
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- with knob, black, 不锈钢
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min : 4 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 12 g
show article view
d1 -0,02 -0,05 [mm]:
4 mm
弹簧荷重 1) F2 ~ [N]:
~ 12,5 N
- with knob, black, 不锈钢
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min : 6 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 12,5 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 12 g
show article view
d1 -0,02 -0,05 [mm]:
5 mm
- with knob, black, 不锈钢
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min : 5 mm
- d3: 19 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 15 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 20 g
show article view
d1 -0,02 -0,05 [mm]:
5 mm
- with knob, black, 不锈钢
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min : 8 mm
- d3: 19 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 5 N
- 弹簧荷重 1) F2: ~ 18 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 20 g
show article view
d1 -0,02 -0,05 [mm]:
6 mm
弹簧荷重 1) F1 ~ [N]:
~ 6,5 N
- with knob, black, 不锈钢
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min : 6 mm
- d3: 23 mm
- l1: 48 mm
- l3: 22 mm
- l4: 6 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 6,5 N
- 弹簧荷重 1) F2: ~ 19 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 31 g
show article view
d1 -0,02 -0,05 [mm]:
6 mm
- with knob, black, 不锈钢
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min : 9 mm
- d3: 23 mm
- l1: 48 mm
- l3: 22 mm
- l4: 6 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 25 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 33 g
show article view
d1 -0,02 -0,05 [mm]:
8 mm
弹簧荷重 1) F1 ~ [N]:
~ 8,5 N
- with knob, black, 不锈钢
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min : 8 mm
- d3: 28 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- WS : 17 mm
- 弹簧荷重 1) F1: ~ 8,5 N
- 弹簧荷重 1) F2: ~ 26 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 65 g
show article view
d1 -0,02 -0,05 [mm]:
8 mm
弹簧荷重 1) F1 ~ [N]:
~ 8,5 N
- with knob, black, 不锈钢
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min : 12 mm
- d3: 28 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- WS : 17 mm
- 弹簧荷重 1) F1: ~ 8,5 N
- 弹簧荷重 1) F2: ~ 28 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 68 g
show article view
d1 -0,02 -0,05 [mm]:
10 mm
弹簧荷重 1) F1 ~ [N]:
~ 9,5 N
- with knob, black, 不锈钢
- d1 -0,02 -0,05: 10 mm
- d2: M16 x 1,5 mm
- l2 min : 12 mm
- d3: 28 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- WS : 17 mm
- 弹簧荷重 1) F1: ~ 9,5 N
- 弹簧荷重 1) F2: ~ 38 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 69 g
show article view
d1 -0,02 -0,05 [mm]:
12 mm
弹簧荷重 1) F1 ~ [N]:
~ 11,5 N
- with knob, black, 不锈钢
- d1 -0,02 -0,05: 12 mm
- d2: M20 x 1,5 mm
- l2 min : 15 mm
- d3: 33 mm
- l1: 67 mm
- l3: 33 mm
- l4: 10 mm
- WS : 22 mm
- 弹簧荷重 1) F1: ~ 11,5 N
- 弹簧荷重 1) F2: ~ 40 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 125 g
show article view
d1 -0,02 -0,05 [mm]:
16 mm
- with knob, black, 不锈钢
- d1 -0,02 -0,05: 16 mm
- d2: M24 x 2 mm
- l2 min : 20 mm
- d3: 33 mm
- l1: 78,5 mm
- l3: 38 mm
- l4: 12 mm
- WS : 27 mm
- 弹簧荷重 1) F1: ~ 13 N
- 弹簧荷重 1) F2: ~ 54 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 219 g
show article view
d1 -0,02 -0,05 [mm]:
4 mm
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- with knob, red, 钢
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min : 4 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 11 g
show article view
d1 -0,02 -0,05 [mm]:
4 mm
弹簧荷重 1) F2 ~ [N]:
~ 12,5 N
- with knob, red, 钢
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min : 6 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 12,5 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 13 g
show article view
材质
本体
固定梢子
手把
- 塑料(PA6),黑色,无光泽的
- Thermoplast PA 6, red, dull
注意事项
不可移动的旋钮。
螺帽必须个别购买。
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M8 x 1 mm
- Lock nuts ISO 8675 (DIN 439), 钢
- d2: M8 x 1 mm
- 扳手 : 13 mm
- 重量: 2,7 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M10 x 1 mm
- Lock nuts ISO 8675 (DIN 439), 钢
- d2: M10 x 1 mm
- 扳手 : 16 mm
- 重量: 5,2 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M12 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), 钢
- d2: M12 x 1,5 mm
- 扳手 : 18 mm
- 重量: 7,5 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M16 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), 钢
- d2: M16 x 1,5 mm
- 扳手 : 24 mm
- 重量: 15 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M20 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), 钢
- d2: M20 x 1,5 mm
- 扳手 : 30 mm
- 重量: 32 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M8 x 1 mm
- Lock nuts ISO 8675 (DIN 439), 不锈钢
- d2: M8 x 1 mm
- 扳手 : 13 mm
- 重量: 2,7 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M10 x 1 mm
- Lock nuts ISO 8675 (DIN 439), 不锈钢
- d2: M10 x 1 mm
- 扳手 : 16 mm
- 重量: 5,2 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M12 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), 不锈钢
- d2: M12 x 1,5 mm
- 扳手 : 18 mm
- 重量: 7,5 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M16 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), 不锈钢
- d2: M16 x 1,5 mm
- 扳手 : 24 mm
- 重量: 15 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M20 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), 不锈钢
- d2: M20 x 1,5 mm
- 扳手 : 30 mm
- 重量: 32 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M24 x 2 mm
- Lock nuts ISO 8675 (DIN 439), 钢
- d2: M24 x 2 mm
- 扳手 : 36 mm
- 重量: 58 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M24 x 2 mm
- Lock nuts ISO 8675 (DIN 439), 不锈钢
- d2: M24 x 2 mm
- 扳手 : 36 mm
- 重量: 58 g
组装
螺丝长度可由分割定位柱衬套调整 (EH 22120.)。
操作
旋钮被拉出,转90度并由一个槽口夹住(此时锁销不应突出)。
规格表 EH 22110. 分割定位柱精实的 – 有六角环和锁固
请选择一个变体(订单表选项卡中的产品编号)以获取完整和详细的合规信息