Fjädrande tryckstift with moveable ceramic ball and slot, stainless steel A4

EH 22051.

Fjädrande tryckstift kan användas till lokalisering eller för applicering av tryck eller lyft.

The bearing of the ball allows it to unroll, which minimises wear on the counterpart. This also results in a positive locking behaviour depending on the counterpart. 

Another advantage of the moveable ceramic ball is the electric insulation.

Characteristics of the ceramic ball:

  • Highly impact-resistant
  • Abrasion resistant
  • Antimagnetic
  • Electrically isolating

The stainless steel A4 version ensures maximum corrosion resistance.

Ert urval resulterade i 12 träffar

Material
Fj. tryck
d1 [mm]
l [mm]
Fj. tryck1) F1 [N]
Fj. tryck1) F2 [N]

Fler detaljer

Artikel nr.
CAD / Dokument
Pris [€]
Tillgängliga
Material:
rostfritt stål
Fj. tryck:
Normalt
d1 [mm]:
M5
l [mm]:
12 mm
Fj. tryck1) F1 [N]:
4,8 N
Fj. tryck1) F2 [N]:
6,8 N
Artikel nr.:
22051.0505
CAD
Dokument
Spring Plunger
  • Normalt fjädertryck
  • d1: M5
  • d2: 2 mm
  • l: 12 mm
  • n: 0,8 mm
  • Slag s: 0,5 mm
  • Fj. tryck1) F1: 4,8 N
  • Fj. tryck1) F2: 6,8 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 0,9 g
show article view
Spring Plunger
Material:
rostfritt stål
Fj. tryck:
Normalt
d1 [mm]:
M6
l [mm]:
14 mm
Fj. tryck1) F1 [N]:
6,3 N
Fj. tryck1) F2 [N]:
10 N
Artikel nr.:
22051.0506
CAD
Dokument
Spring Plunger
  • Normalt fjädertryck
  • d1: M6
  • d2: 2,5 mm
  • l: 14 mm
  • n: 1 mm
  • Slag s: 0,7 mm
  • Fj. tryck1) F1: 6,3 N
  • Fj. tryck1) F2: 10 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 1,5 g
show article view
Spring Plunger
Material:
rostfritt stål
Fj. tryck:
Normalt
d1 [mm]:
M8
l [mm]:
16 mm
Fj. tryck1) F1 [N]:
16,1 N
Fj. tryck1) F2 [N]:
24 N
Artikel nr.:
22051.0508
CAD
Dokument
Spring Plunger
  • Normalt fjädertryck
  • d1: M8
  • d2: 3,5 mm
  • l: 16 mm
  • n: 1,2 mm
  • Slag s: 0,95 mm
  • Fj. tryck1) F1: 16,1 N
  • Fj. tryck1) F2: 24 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 3,2 g
show article view
Spring Plunger
Material:
rostfritt stål
Fj. tryck:
Normalt
d1 [mm]:
M10
l [mm]:
19 mm
Fj. tryck1) F1 [N]:
18,8 N
Fj. tryck1) F2 [N]:
31,7 N
Artikel nr.:
22051.0510
CAD
Dokument
Spring Plunger
  • Normalt fjädertryck
  • d1: M10
  • d2: 4,5 mm
  • l: 19 mm
  • n: 1,5 mm
  • Slag s: 1,4 mm
  • Fj. tryck1) F1: 18,8 N
  • Fj. tryck1) F2: 31,7 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 5,8 g
show article view
Spring Plunger
Material:
rostfritt stål
Fj. tryck:
Normalt
d1 [mm]:
M12
l [mm]:
22 mm
Fj. tryck1) F1 [N]:
24 N
Fj. tryck1) F2 [N]:
49 N
Artikel nr.:
22051.0512
CAD
Dokument
Spring Plunger
  • Normalt fjädertryck
  • d1: M12
  • d2: 6,5 mm
  • l: 22 mm
  • n: 2 mm
  • Slag s: 2,5 mm
  • Fj. tryck1) F1: 24 N
  • Fj. tryck1) F2: 49 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 8,9 g
show article view
Spring Plunger
Material:
rostfritt stål
Fj. tryck:
Normalt
d1 [mm]:
M16
l [mm]:
24 mm
Fj. tryck1) F1 [N]:
38 N
Fj. tryck1) F2 [N]:
68 N
Artikel nr.:
22051.0516
CAD
Dokument
Spring Plunger
  • Normalt fjädertryck
  • d1: M16
  • d2: 8,5 mm
  • l: 24 mm
  • n: 2 mm
  • Slag s: 3,1 mm
  • Fj. tryck1) F1: 38 N
  • Fj. tryck1) F2: 68 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 19 g
show article view
Spring Plunger
Material:
rostfritt stål
Fj. tryck:
Förstärkt
d1 [mm]:
M5
l [mm]:
12 mm
Fj. tryck1) F1 [N]:
10 N
Fj. tryck1) F2 [N]:
14 N
Artikel nr.:
22051.0705
CAD
Dokument
Spring Plunger
  • heavy spring load
  • d1: M5
  • d2: 2 mm
  • l: 12 mm
  • n: 0,8 mm
  • Slag s: 0,5 mm
  • Fj. tryck1) F1: 10 N
  • Fj. tryck1) F2: 14 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 0,9 g
show article view
Spring Plunger
Material:
rostfritt stål
Fj. tryck:
Förstärkt
d1 [mm]:
M6
l [mm]:
14 mm
Fj. tryck1) F1 [N]:
11 N
Fj. tryck1) F2 [N]:
16 N
Artikel nr.:
22051.0706
CAD
Dokument
Spring Plunger
  • heavy spring load
  • d1: M6
  • d2: 2,5 mm
  • l: 14 mm
  • n: 1 mm
  • Slag s: 0,7 mm
  • Fj. tryck1) F1: 11 N
  • Fj. tryck1) F2: 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 1,5 g
show article view
Spring Plunger
Material:
rostfritt stål
Fj. tryck:
Förstärkt
d1 [mm]:
M8
l [mm]:
16 mm
Fj. tryck1) F1 [N]:
22,9 N
Fj. tryck1) F2 [N]:
40 N
Artikel nr.:
22051.0708
CAD
Dokument
Spring Plunger
  • heavy spring load
  • d1: M8
  • d2: 3,5 mm
  • l: 16 mm
  • n: 1,2 mm
  • Slag s: 0,95 mm
  • Fj. tryck1) F1: 22,9 N
  • Fj. tryck1) F2: 40 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 3,3 g
show article view
Spring Plunger
Material:
rostfritt stål
Fj. tryck:
Förstärkt
d1 [mm]:
M10
l [mm]:
19 mm
Fj. tryck1) F1 [N]:
28,1 N
Fj. tryck1) F2 [N]:
54,3 N
Artikel nr.:
22051.0710
CAD
Dokument
Spring Plunger
  • heavy spring load
  • d1: M10
  • d2: 4,5 mm
  • l: 19 mm
  • n: 1,5 mm
  • Slag s: 1,4 mm
  • Fj. tryck1) F1: 28,1 N
  • Fj. tryck1) F2: 54,3 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 5,8 g
show article view
Spring Plunger
Material:
rostfritt stål
Fj. tryck:
Förstärkt
d1 [mm]:
M12
l [mm]:
22 mm
Fj. tryck1) F1 [N]:
36,5 N
Fj. tryck1) F2 [N]:
77,3 N
Artikel nr.:
22051.0712
CAD
Dokument
Spring Plunger
  • heavy spring load
  • d1: M12
  • d2: 6,5 mm
  • l: 22 mm
  • n: 2 mm
  • Slag s: 2,5 mm
  • Fj. tryck1) F1: 36,5 N
  • Fj. tryck1) F2: 77,3 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 9 g
show article view
Spring Plunger
Material:
rostfritt stål
Fj. tryck:
Förstärkt
d1 [mm]:
M16
l [mm]:
24 mm
Fj. tryck1) F1 [N]:
50 N
Fj. tryck1) F2 [N]:
88,7 N
Artikel nr.:
22051.0716
CAD
Dokument
Spring Plunger
  • heavy spring load
  • d1: M16
  • d2: 8,5 mm
  • l: 24 mm
  • n: 2 mm
  • Slag s: 3,1 mm
  • Fj. tryck1) F1: 50 N
  • Fj. tryck1) F2: 88,7 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Vikt: 19 g
show article view
Spring Plunger

Material

Kropp

  • Rostfritt stål A4

Lager

  • plast

Kula

  • Keramisk 

Fjäder

  • rostfritt stål

Not

Specialutförande på begäran. 

Fjädrande tryckstiften har testats både vad gäller fjäderväg och fjädertryck. 

Referens

Gänglåsning på förfrågan, se tillägg - Teknisk Data

För beräkning av spärrmotstånd, se mer i början av avsnittet.

Kännetecken

Normalt fjädertryck: ingen markering 

Förstärkt fjädertryck: markerad med två linjer   

Titel
Kategori
Typ
Direkt nedladdning
Nedladdningskorg
Datablad EH 22051. Fjädrande tryckstift – with moveable ceramic ball and slot, stainless steel A4
Kategori:
Datablad
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
Fjädrande Tryckstift - Tum
Kategori:
Dokumentation
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
Fjädrande tryckstift - Specialdetaljer
Kategori:
Dokumentation
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
Fjädrande tryckstift
Kategori:
Dokumentation
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg
Flyer Spring Plungers
Kategori:
Infomationsmaterial
Typ:
PDF
Direkt nedladdning:
Nedladdningskorg:
Nedladdningskorg

RoHS-kompatibel

Överensstämmer med direktiv 2011/65/EU och direktiv 2015/863

 

Innehåller inte SVHC-ämnen

Inga SVHC-ämnen med mer än 0,1 % w/w - SVHC-lista [REACH] per 27.06.2024.

 

Innehåller inte ämnen i proposition 65

Inga Proposition 65-ämnen inkluderade
https://www.P65Warnings.ca.gov/

 

Fri från konfliktmineraler

Denna produkt innehåller inga ämnen betecknade som konfliktmineraler" såsom tantal, tenn, guld eller volfram från Demokratiska republiken Kongo eller angränsande länder."