直形夹具,有沟槽

Straight clamps, slotted (complete mechanichal clamping element - clamping claw with stud or T-bolts)

Straight clamps, slotted, with adjustable counter piece are clamping elements according to company standards. Straight clamps which belong to the so-called mechanical clamping devices, are often also called clamping claws. Straight clamps can be used in a wide range of industries for many applications, e.g. for fixing workpieces on a device.

The extensive product range includes various versions from stock:

  • Straight clamps, slotted, with adjustable counter piece 
  • Straight clamps, slotted, with adjustable counter piece, with T-bolt
  • Straight clamps, slotted, with adjustable counter piece, with stud
  • Straight clamps, slotted, with adjustable counter piece, with stud with internal hexagon

As accessories we offer:

  • Support extensions for straight clamps, slotted, with adjustable counter piece