无线电发射机  用于轮询元件   

EH 22810.

用于轮询讯号的无线传输 

无线电传输器会被安装在轮询元件的附近,且被连接于轮询元件的插头上。传输器藉由无线电让轮询讯号可被利用,且不需要额外的缆线连接。能源是被电池所供应。 

无线电的发射器达到保护等级 IP 67,因此适合与冷却润滑剂一起使用。 

频率: 868.3 MHz (欧,瑞士)

请谘询若有其他频率需求。 

您的选择导致 1 打击

版本
l2 [mm]
b2 [mm]
h2 [mm]
用于品号  

More details

品项品号.
CAD / 文件
价格 [€]
可用
版本:
带有保护盖的万用无线电发射器   
l2 [mm]:
98 mm
b2 [mm]:
64 mm
h2 [mm]:
52,5 mm
用于品号  :
22810.0008 / .0012
品项品号.:
22810.9010
CAD
文件
无线电发射机 
  • 带有保护盖的万用无线电发射器   
  • l2: 98 mm
  • b2: 64 mm
  • h2: 52,5 mm
  • b1: 36 mm
  • d1: M12 x 1 mm
  • d2: 4,5 mm
  • h1: 37 mm
  • l1: 86 mm
  • 用于品号  : 22810.0008 / .0012
  • 重量: 288 g
show article view
无线电发射机 

注意事项

发货包含了一颗 AA电池 (3.6 V)。

其它资料欢迎洽询。 

产品
品项品号.
可用
产品:
保护盖 
用于轮询元件   
保护盖 
品项品号.:
22810.9011
配件
  • 保护盖 
  • 重量: 4,9 g
标题
分类
类型
直接下载
下载栏
FAQ - 无线电发射机 
分类:
常问问题
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 22810. 无线电发射机  – 用于轮询元件   
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
How is the position of a component monitored by the retrieval unit?

The retrieval sensor contains a button that is operated by an overlying component.

Where is the retrieval sensor located?

The retrieval sensor is positioned on the outside of the body. The adjustable body allows the height to be set.

Which temperature ranges are allowed?

The sensor cable is designed to withstand temperatures of up to 180°C for short periods and is thus protected against chips, for example. The button can withstand temperatures of up to 120°C and is additionally protected against chips by the support of the workpiece.

How is the retrieval unit protected against dust and dirt?

Sensor (button): IP6K7, radio transmitter: IP67, radio receiver: IP20

Which seating elements can be used with the retrieval unit?

Seating elements with the following EH article number can be used: Size M8: 22690.0021 / .0121 / .0221 / .0321 / .0421 and 22691.0122 / .0021 / .0222. Size M12: 22690.0001 / .0002 / .0101 / .0102 / .0201 / .0202 / .0301 / .0302 / .0401 / .0402 and 22691.0143 / .0041 / .0042 / .0243

How to position the retrieval unit in the machine room?

The retrieval unit can be screwed into an M8 or M12 thread. The Halder base plate with slot tenons of the V40 or V70 system is suitable for this purpose.

How is the electrical power supply provided?

The radio transmitter is powered by an AA battery (3.6V) (not included in the scope of delivery). Depending on use, this battery lasts between 300 - 1400 days. The radio receiver has a supply interface: rated operating current/voltage Ie / Ue max. 0.1A / 24VDC -15%...+10%.

How is the retrieval signal transmitted wirelessly?

The electrical signal is converted into a radio signal by means of a radio transmitter and again into an electrical signal by the antenna of the radio receiver. Thus, the signal can be transmitted without having to lead a cable out of the engine room.

What kind of signals are transferred at the radio receiver?

Input: radio signal via antenna (frequency 868.3MHz). Output: electrical signal: 3A / 250VAC; 3A / 24VDC

What is the range of the radio signal?

The signal has a range of approx. 40m in closed rooms. In engine rooms, the range also depends on the type of cladding.