Gångjärn stainless steel, elongated on both sides

EH 25162.

These hinges from stainless steel are characterised by the compact design.

The hinge pins are form-fit pressed and are therefore suitable for use in case of strong vibrations and shocks.

Appropriate friction pairings of the hinge components and the lubrication reduce abrasion to a minimum.

The version with centering steps avoids lateral slipping under high loads and thus protects the fixing screws from unacceptable lateral forces.

Ert urval resulterade i 12 träffar

Material
Färg
Version
Bild
b1 [mm]
l1 [mm]

Fler detaljer

Artikel nr.
CAD / Dokument
Pris [€]
Tillgängliga
Material:
rostfritt stål
Färg:
Version:
with additional mounting hole on both sides
Bild:
1
b1 [mm]:
76 mm
l1 [mm]:
50 mm
Artikel nr.:
25162.0065
CAD
Dokument
Gångjärn
  • with additional mounting hole on both sides – Bild 1, mattblästrat
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6,3 mm
  • d2: 6 mm
  • d3: 9,5 mm
  • h1: 12,5 mm
  • h2: 6 mm
  • h3: 6,5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Vikt: 160 g
show article view
Gångjärn
Material:
rostfritt stål
Färg:
Version:
with additional mounting hole on both sides
Bild:
1
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Artikel nr.:
25162.0005
CAD
Dokument
Gångjärn
  • with additional mounting hole on both sides – Bild 1, mattblästrat
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8,3 mm
  • d2: 8 mm
  • d3: 12,5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8,5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Vikt: 400 g
show article view
Gångjärn
Material:
rostfritt stål
Färg:
Version:
with additional mounting hole on both sides
Bild:
1
b1 [mm]:
160 mm
l1 [mm]:
80 mm
Artikel nr.:
25162.0025
CAD
Dokument
Gångjärn
  • with additional mounting hole on both sides – Bild 1, mattblästrat
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10,3 mm
  • d2: 10 mm
  • d3: 14,5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10,5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Vikt: 896 g
show article view
Gångjärn
Material:
rostfritt stål
Färg:
svart
Version:
with additional mounting hole on both sides
Bild:
1
b1 [mm]:
76 mm
l1 [mm]:
50 mm
Artikel nr.:
25162.0165
CAD
Dokument
Gångjärn
  • with additional mounting hole on both sides – Bild 1, svart
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6,3 mm
  • d2: 6 mm
  • d3: 9,5 mm
  • h1: 12,5 mm
  • h2: 6 mm
  • h3: 6,5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Vikt: 160 g
show article view
Gångjärn
Material:
rostfritt stål
Färg:
svart
Version:
with additional mounting hole on both sides
Bild:
1
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Artikel nr.:
25162.0105
CAD
Dokument
Gångjärn
  • with additional mounting hole on both sides – Bild 1, svart
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8,3 mm
  • d2: 8 mm
  • d3: 12,5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8,5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Vikt: 400 g
show article view
Gångjärn
Material:
rostfritt stål
Färg:
svart
Version:
with additional mounting hole on both sides
Bild:
1
b1 [mm]:
160 mm
l1 [mm]:
80 mm
Artikel nr.:
25162.0125
CAD
Dokument
Gångjärn
  • with additional mounting hole on both sides – Bild 1, svart
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10,3 mm
  • d2: 10 mm
  • d3: 14,5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10,5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Vikt: 896 g
show article view
Gångjärn
Material:
rostfritt stål
Färg:
Version:
with additional mounting hole and centring inserts on both sides
Bild:
2
b1 [mm]:
76 mm
l1 [mm]:
50 mm
Artikel nr.:
25162.0070
CAD
Dokument
Gångjärn
  • with additional mounting hole and centring inserts on both sides – Bild 2, mattblästrat
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6,3 mm
  • d2: 6 mm
  • d3: 9,5 mm
  • h1: 12,5 mm
  • h2: 6 mm
  • h3: 6,5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Vikt: 163 g
show article view
Gångjärn
Material:
rostfritt stål
Färg:
Version:
with additional mounting hole and centring inserts on both sides
Bild:
2
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Artikel nr.:
25162.0010
CAD
Dokument
Gångjärn
  • with additional mounting hole and centring inserts on both sides – Bild 2, mattblästrat
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8,3 mm
  • d2: 8 mm
  • d3: 12,5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8,5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Vikt: 414 g
show article view
Gångjärn
Material:
rostfritt stål
Färg:
Version:
with additional mounting hole and centring inserts on both sides
Bild:
2
b1 [mm]:
160 mm
l1 [mm]:
80 mm
Artikel nr.:
25162.0030
CAD
Dokument
Gångjärn
  • with additional mounting hole and centring inserts on both sides – Bild 2, mattblästrat
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10,3 mm
  • d2: 10 mm
  • d3: 14,5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10,5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Vikt: 906 g
show article view
Gångjärn
Material:
rostfritt stål
Färg:
svart
Version:
with additional mounting hole and centring inserts on both sides
Bild:
2
b1 [mm]:
76 mm
l1 [mm]:
50 mm
Artikel nr.:
25162.0170
CAD
Dokument
Gångjärn
  • with additional mounting hole and centring inserts on both sides – Bild 2, svart
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6,3 mm
  • d2: 6 mm
  • d3: 9,5 mm
  • h1: 12,5 mm
  • h2: 6 mm
  • h3: 6,5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Vikt: 163 g
show article view
Gångjärn
Material:
rostfritt stål
Färg:
svart
Version:
with additional mounting hole and centring inserts on both sides
Bild:
2
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Artikel nr.:
25162.0110
CAD
Dokument
Gångjärn
  • with additional mounting hole and centring inserts on both sides – Bild 2, svart
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8,3 mm
  • d2: 8 mm
  • d3: 12,5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8,5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Vikt: 414 g
show article view
Gångjärn
Material:
rostfritt stål
Färg:
svart
Version:
with additional mounting hole and centring inserts on both sides
Bild:
2
b1 [mm]:
160 mm
l1 [mm]:
80 mm
Artikel nr.:
25162.0130
CAD
Dokument
Gångjärn
  • with additional mounting hole and centring inserts on both sides – Bild 2, svart
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10,3 mm
  • d2: 10 mm
  • d3: 14,5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10,5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Vikt: 906 g
show article view
Gångjärn

Material

Kropp

  • Rostfritt stål 1.4405, mattblästrad
  • Stainless steel 1.4405, plastic-coated, black similar to RAL 9005, structure matt

Axlig

  • rostfritt stål
Titel
Kategori
Typ
Direkt nedladdning
Nedladdningskorg
Datablad EH 25162. Gångjärn – stainless steel, elongated on both sides
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
Denna produkt innehåller inga ämnen betecknade som konfliktmineraler" såsom tantal, tenn, guld eller volfram från Demokratiska republiken Kongo eller angränsande länder."