- d1 +0,1: 8 mm
- d2: 40 mm
- d3: 25 mm
- d4: 22,4 mm
- d5: 31 mm
- l1: 27,5 mm
- l2: 7 mm
- l3: 1,7 mm
- l4: 3,15 mm
- l5: 0,5 mm
- F 轴,单边: 250 N
- Operating temperature range max. : 80 °C
- 重量: 31 g
show article view
- d1 +0,1: 10 mm
- d2: 40 mm
- d3: 25 mm
- d4: 22,4 mm
- d5: 31 mm
- l1: 27,5 mm
- l2: 7 mm
- l3: 1,7 mm
- l4: 3,15 mm
- l5: 0,5 mm
- F 轴,单边: 250 N
- Operating temperature range max. : 80 °C
- 重量: 34 g
show article view
- d1 +0,1: 12 mm
- d2: 40 mm
- d3: 25 mm
- d4: 22,4 mm
- d5: 31 mm
- l1: 27,5 mm
- l2: 7 mm
- l3: 1,7 mm
- l4: 3,15 mm
- l5: 0,5 mm
- F 轴,单边: 350 N
- Operating temperature range max. : 80 °C
- 重量: 30 g
show article view
- d1 +0,1: 15 mm
- d2: 40 mm
- d3: 25 mm
- d4: 22,4 mm
- d5: 31 mm
- l1: 27,5 mm
- l2: 7 mm
- l3: 1,7 mm
- l4: 3,15 mm
- l5: 0,5 mm
- F 轴,单边: 350 N
- Operating temperature range max. : 80 °C
- 重量: 28 g
show article view
- d1 +0,1: 16 mm
- d2: 40 mm
- d3: 25 mm
- d4: 22,4 mm
- d5: 31 mm
- l1: 27,5 mm
- l2: 7 mm
- l3: 1,7 mm
- l4: 3,15 mm
- l5: 0,5 mm
- F 轴,单边: 380 N
- Operating temperature range max. : 80 °C
- 重量: 27 g
show article view
- d1 +0,1: 20 mm
- d2: 55 mm
- d3: 30 mm
- d4: 27,4 mm
- d5: 37 mm
- l1: 32,5 mm
- l2: 7 mm
- l3: 1,7 mm
- l4: 2,65 mm
- l5: 0,5 mm
- F 轴,单边: 320 N
- Operating temperature range max. : 80 °C
- 重量: 51 g
show article view
- d1 +0,1: 22 mm
- d2: 55 mm
- d3: 30 mm
- d4: 27,4 mm
- d5: 37 mm
- l1: 32,5 mm
- l2: 7 mm
- l3: 1,7 mm
- l4: 2,65 mm
- l5: 0,5 mm
- F 轴,单边: 320 N
- Operating temperature range max. : 80 °C
- 重量: 49 g
show article view
产品:
不锈钢本体, 塑料螺丝
d: 22 x 1,5 mm
- 不锈钢本体, 塑料螺丝
- d: 22 mm x 1,5 mm
- 适合的: 8 mm, 10 mm, 12 mm, 15 mm, 16 mm
- 重量: 0,2 g
产品:
不锈钢本体, 塑料螺丝
d: 27 x 1,5 mm
- 不锈钢本体, 塑料螺丝
- d: 27 mm x 1,5 mm
- 适合的: 20 mm, 22 mm
- 重量: 0,2 g
规格表 EH 25071. 固定轴环 – 快速安装