索引螺栓用於索引
This index bolt made of steel or stainless steel is available in two versions.
這項商品 22120.1705 - 分割螺栓 无螺纹, 有焊接 / screwable (removable) (d1 -0,05 -0,25: 8 mm) 為商品項目的相對應商品 分割螺栓 无螺纹, 有焊接 (EH 22120.)
固定梢子
We recommend the screwed version for welded joints. The final assembly of the index bolt can then take place after the body has been welded:
The riveted version is also suitable for fastening by welding. However, care must be taken to ensure that the effect of heat is limited (e.g. by fixing with weld spots) and that there are no structural changes to the spring and bolt.
藉由旋转分割螺栓 180°,销子将会缩回并被固定在凹槽处 (此时销子不会弹出)。