- 不含锁紧 – 相片 1, 钢
- d1 h9: 4 mm
- d2: M8
- d3: 21 mm
- d4: 15 mm
- l1: 27,5 mm
- l2 min : 5 mm
- l3: 6 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 4 mm
- d2: M8 x 1 mm
- d3: 21 mm
- d4: 15 mm
- l1: 27,5 mm
- l2 min : 5 mm
- l3: 6 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 5 mm
- d2: M10
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 6 mm
- l3: 8 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 5 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 6 mm
- l3: 8 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 24 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 6 mm
- d2: M10
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 6 mm
- l3: 8 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 6 mm
- l3: 8 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 6 mm
- d2: M12
- d3: 28 mm
- d4: 20 mm
- l1: 40,5 mm
- l2 min : 7 mm
- l3: 10 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 10 N
- 弹簧荷重 1) F2: ~ 23 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 40 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 6 mm
- d2: M12 x 1,5 mm
- d3: 28 mm
- d4: 20 mm
- l1: 40,5 mm
- l2 min : 7 mm
- l3: 10 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 10 N
- 弹簧荷重 1) F2: ~ 23 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 40 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 7 mm
- d2: M12
- d3: 28 mm
- d4: 20 mm
- l1: 40,5 mm
- l2 min : 7 mm
- l3: 10 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 10 N
- 弹簧荷重 1) F2: ~ 23 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 41 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 7 mm
- d2: M12 x 1,5 mm
- d3: 28 mm
- d4: 20 mm
- l1: 40,5 mm
- l2 min : 7 mm
- l3: 10 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 10 N
- 弹簧荷重 1) F2: ~ 23 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 40 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 8 mm
- d2: M16
- d3: 33 mm
- d4: 23 mm
- l1: 47,5 mm
- l2 min : 10 mm
- l3: 12 mm
- WS : 17 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 66 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 8 mm
- d2: M16 x 1,5 mm
- d3: 33 mm
- d4: 23 mm
- l1: 47,5 mm
- l2 min : 10 mm
- l3: 12 mm
- WS : 17 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 67 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 10 mm
- d2: M16
- d3: 33 mm
- d4: 23 mm
- l1: 47,5 mm
- l2 min : 10 mm
- l3: 12 mm
- WS : 17 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 68 g
show article view
- 不含锁紧 – 相片 1, 钢
- d1 h9: 10 mm
- d2: M16 x 1,5 mm
- d3: 33 mm
- d4: 23 mm
- l1: 47,5 mm
- l2 min : 10 mm
- l3: 12 mm
- WS : 17 mm
- 弹簧荷重 1) F1: ~ 11 N
- 弹簧荷重 1) F2: ~ 35 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 69 g
show article view
- 含锁紧 – 相片 2, 钢
- d1 h9: 4 mm
- d2: M8
- d3: 21 mm
- d4: 15 mm
- l1: 27,5 mm
- l2 min : 5 mm
- l3: 6 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 14 g
show article view
- 含锁紧 – 相片 2, 钢
- d1 h9: 4 mm
- d2: M8 x 1 mm
- d3: 21 mm
- d4: 15 mm
- l1: 27,5 mm
- l2 min : 5 mm
- l3: 6 mm
- WS : 10 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 13 g
show article view
- 含锁紧 – 相片 2, 钢
- d1 h9: 5 mm
- d2: M10
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 6 mm
- l3: 8 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 23 g
show article view
- 含锁紧 – 相片 2, 钢
- d1 h9: 5 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 6 mm
- l3: 8 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 23 g
show article view
- 含锁紧 – 相片 2, 钢
- d1 h9: 6 mm
- d2: M10
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 6 mm
- l3: 8 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 24 g
show article view
- 含锁紧 – 相片 2, 钢
- d1 h9: 6 mm
- d2: M10 x 1 mm
- d3: 25 mm
- d4: 18 mm
- l1: 34 mm
- l2 min : 6 mm
- l3: 8 mm
- WS : 12 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 25 g
show article view
- 含锁紧 – 相片 2, 钢
- d1 h9: 6 mm
- d2: M12
- d3: 28 mm
- d4: 20 mm
- l1: 40,5 mm
- l2 min : 7 mm
- l3: 10 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 10 N
- 弹簧荷重 1) F2: ~ 23 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 38 g
show article view
- 含锁紧 – 相片 2, 钢
- d1 h9: 6 mm
- d2: M12 x 1,5 mm
- d3: 28 mm
- d4: 20 mm
- l1: 40,5 mm
- l2 min : 7 mm
- l3: 10 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 10 N
- 弹簧荷重 1) F2: ~ 23 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 39 g
show article view
- 含锁紧 – 相片 2, 钢
- d1 h9: 7 mm
- d2: M12
- d3: 28 mm
- d4: 20 mm
- l1: 40,5 mm
- l2 min : 7 mm
- l3: 10 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 10 N
- 弹簧荷重 1) F2: ~ 23 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 39 g
show article view
- 含锁紧 – 相片 2, 钢
- d1 h9: 7 mm
- d2: M12 x 1,5 mm
- d3: 28 mm
- d4: 20 mm
- l1: 40,5 mm
- l2 min : 7 mm
- l3: 10 mm
- WS : 14 mm
- 弹簧荷重 1) F1: ~ 10 N
- 弹簧荷重 1) F2: ~ 23 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 39 g
show article view
材质
本体
固定梢子
手把
注意事项
不可移动的旋钮。
组装
锁入迷你分割定位柱.提起旋钮,六角将会松开以便组立.
螺丝长度可由分割定位柱衬套调整 (EH 22120.)。
操作
当使用自锁型旋钮,拉出旋钮,转30度并由一个缺口夹住 。
规格表 EH 22110. 分割定位柱的迷你分割 – 基本型
请选择一个变体(订单表选项卡中的产品编号)以获取完整和详细的合规信息