- 不锈钢, 梢子得林塑料, 标准 弹簧荷重
- d1: M8
- d2: 3,5 mm
- l: 22 mm
- n: 1,5 mm
- t: 1,4 mm
- WS : 2,5 mm
- 行程 s: 3 mm
- 弹簧荷重 1) F1: ~ 8 N
- 弹簧荷重 1) F2: ~ 38 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 5,1 g
show article view
- 不锈钢, 梢子得林塑料, 标准 弹簧荷重
- d1: M10
- d2: 4 mm
- l: 22 mm
- n: 1,5 mm
- t: 1,4 mm
- WS : 3 mm
- 行程 s: 3 mm
- 弹簧荷重 1) F1: ~ 10 N
- 弹簧荷重 1) F2: ~ 38 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 8,5 g
show article view
- 不锈钢, 梢子得林塑料, 标准 弹簧荷重
- d1: M12
- d2: 6 mm
- l: 28 mm
- n: 2,7 mm
- t: 2 mm
- WS : 4 mm
- 行程 s: 4 mm
- 弹簧荷重 1) F1: ~ 10 N
- 弹簧荷重 1) F2: ~ 54 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 14 g
show article view
弹簧荷重 1) F2 ~ [N]:
~ 100 N
- 不锈钢, 梢子得林塑料, 标准 弹簧荷重
- d1: M16
- d2: 7,5 mm
- l: 32 mm
- n: 3,2 mm
- t: 2,5 mm
- WS : 5 mm
- 行程 s: 5 mm
- 弹簧荷重 1) F1: ~ 38 N
- 弹簧荷重 1) F2: ~ 100 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 31 g
show article view
弹簧荷重 1) F2 ~ [N]:
~ 140 N
- 不锈钢, 梢子得林塑料, 标准 弹簧荷重
- d1: M20
- d2: 10 mm
- l: 40 mm
- n: 3,7 mm
- t: 3 mm
- WS : 6 mm
- 行程 s: 7 mm
- 弹簧荷重 1) F1: ~ 58 N
- 弹簧荷重 1) F2: ~ 140 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 77 g
show article view
弹簧荷重 1) F2 ~ [N]:
~ 180 N
- 不锈钢, 梢子得林塑料, 标准 弹簧荷重
- d1: M24
- d2: 12 mm
- l: 52 mm
- n: 3,7 mm
- t: 3 mm
- WS : 8 mm
- 行程 s: 10 mm
- 弹簧荷重 1) F1: ~ 80 N
- 弹簧荷重 1) F2: ~ 180 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 143 g
show article view
- stainless steel, pin from thermoplastic, heavy spring load
- d1: M5
- d2: 2,4 mm
- l: 18 mm
- n: 1,2 mm
- t: 0,8 mm
- WS : 1,5 mm
- 行程 s: 2,3 mm
- 弹簧荷重 1) F1: ~ 15 N
- 弹簧荷重 1) F2: ~ 44 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 1,9 g
show article view
- stainless steel, pin from thermoplastic, heavy spring load
- d1: M6
- d2: 2,7 mm
- l: 20 mm
- n: 1,3 mm
- t: 0,9 mm
- WS : 2 mm
- 行程 s: 2,5 mm
- 弹簧荷重 1) F1: ~ 20 N
- 弹簧荷重 1) F2: ~ 48 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 3,6 g
show article view
- stainless steel, pin from thermoplastic, heavy spring load
- d1: M8
- d2: 3,5 mm
- l: 22 mm
- n: 1,5 mm
- t: 1,4 mm
- WS : 2,5 mm
- 行程 s: 3 mm
- 弹簧荷重 1) F1: ~ 26 N
- 弹簧荷重 1) F2: ~ 70 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 6,6 g
show article view
- stainless steel, pin from thermoplastic, heavy spring load
- d1: M10
- d2: 4 mm
- l: 22 mm
- n: 1,5 mm
- t: 1,4 mm
- WS : 3 mm
- 行程 s: 3 mm
- 弹簧荷重 1) F1: ~ 26 N
- 弹簧荷重 1) F2: ~ 70 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 11 g
show article view
弹簧荷重 1) F2 ~ [N]:
~ 122 N
- stainless steel, pin from thermoplastic, heavy spring load
- d1: M12
- d2: 6 mm
- l: 28 mm
- n: 2,7 mm
- t: 2 mm
- WS : 4 mm
- 行程 s: 4 mm
- 弹簧荷重 1) F1: ~ 51 N
- 弹簧荷重 1) F2: ~ 122 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 20 g
show article view
弹簧荷重 1) F2 ~ [N]:
~ 164 N
- stainless steel, pin from thermoplastic, heavy spring load
- d1: M16
- d2: 7,5 mm
- l: 32 mm
- n: 3,2 mm
- t: 2,5 mm
- WS : 5 mm
- 行程 s: 5 mm
- 弹簧荷重 1) F1: ~ 72 N
- 弹簧荷重 1) F2: ~ 164 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 43 g
show article view
弹簧荷重 1) F2 ~ [N]:
~ 206 N
- stainless steel, pin from thermoplastic, heavy spring load
- d1: M20
- d2: 10 mm
- l: 40 mm
- n: 3,7 mm
- t: 3 mm
- WS : 6 mm
- 行程 s: 7 mm
- 弹簧荷重 1) F1: ~ 88 N
- 弹簧荷重 1) F2: ~ 206 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 75 g
show article view
弹簧荷重 1) F2 ~ [N]:
~ 250 N
- stainless steel, pin from thermoplastic, heavy spring load
- d1: M24
- d2: 12 mm
- l: 52 mm
- n: 3,7 mm
- t: 3 mm
- WS : 8 mm
- 行程 s: 10 mm
- 弹簧荷重 1) F1: ~ 94 N
- 弹簧荷重 1) F2: ~ 250 N
- Operating temperature range max. : 50 °C
- Operating temperature range min : -30 °C
- 重量: 146 g
show article view
材质
螺絲形支撐座
- 切削钢,硬化,染黑
- 得林白塑料 (POM)
- 不锈钢 1.4305, 氮化
本体
弹簧
注意事项
特殊的样式欢迎洽询。
定位柱经过特别测试,以得知其弹簧的范围和作用。
参考
需求的螺纹锁,请参阅附录 - 技术数据 -
产品:
用于嵌装插销于沟槽的组装工具
d1: M3 mm
- 用于嵌装插销于沟槽的组装工具
- d1: M3
- b: 50 mm
- d: 2,35 mm
- l: 55 mm
- 重量: 17 g
产品:
用于嵌装插销于沟槽的组装工具
d1: M4 mm
- 用于嵌装插销于沟槽的组装工具
- d1: M4
- b: 50 mm
- d: 3 mm
- l: 55 mm
- 重量: 18 g
产品:
用于嵌装插销于沟槽的组装工具
d1: M5 mm
- 用于嵌装插销于沟槽的组装工具
- d1: M5
- b: 50 mm
- d: 4 mm
- l: 60 mm
- 重量: 21 g
产品:
用于嵌装插销于沟槽的组装工具
d1: M6 mm
- 用于嵌装插销于沟槽的组装工具
- d1: M6
- b: 60 mm
- d: 4,7 mm
- l: 60 mm
- 重量: 30 g
产品:
用于嵌装插销于沟槽的组装工具
d1: M8 mm
- 用于嵌装插销于沟槽的组装工具
- d1: M8
- b: 60 mm
- d: 6,45 mm
- l: 70 mm
- 重量: 39 g
产品:
用于嵌装插销于沟槽的组装工具
d1: M10 mm
- 用于嵌装插销于沟槽的组装工具
- d1: M10
- b: 80 mm
- d: 8 mm
- l: 80 mm
- 重量: 66 g
产品:
用于嵌装插销于沟槽的组装工具
d1: M12 mm
- 用于嵌装插销于沟槽的组装工具
- d1: M12
- b: 80 mm
- d: 9,8 mm
- l: 80 mm
- 重量: 72 g
产品:
用于嵌装插销于沟槽的组装工具
d1: M16 mm
- 用于嵌装插销于沟槽的组装工具
- d1: M16
- b: 100 mm
- d: 13,5 mm
- l: 105 mm
- 重量: 144 g
产品:
用于嵌装插销于沟槽的组装工具
d1: M20 mm
- 用于嵌装插销于沟槽的组装工具
- d1: M20
- b: 100 mm
- d: 17 mm
- l: 115 mm
- 重量: 162 g
产品:
以下螺牙尺寸的安装工具
d1: M24 mm
- 用于嵌装插销于沟槽的组装工具
- d1: M24
- b: 100 mm
- d: 19,9 mm
- l: 100 mm
- 重量: 258 g
特性
标准弹簧荷重: 无标示
强化弹簧荷重: 以两条线标示
组装
定位柱可藉由沟槽或内六角来固定及移除。
利用专用工具在沟槽上固定 (顶销端)
规格表 EH 22060. 定位柱 – 有内六角形
Spring Plungers - Customized parts
请选择一个变体(订单表选项卡中的产品编号)以获取完整和详细的合规信息