EH 3366.
Halder's DREAMTEAM MAINTENANCE promotional box offers two ideal soft-face mallets for striking steel and for sheet metal working. Numerous repair works can be carried out without any worries:
With the non-rebound SUPERCRAFT soft-face mallet with head diameter D40mm (art. 3366.040), the impact energy is optimally utilised due to the reduced rebound. This allows very powerful but at the same time joint-gentle and noise-dampening strikes. The danger of metal splinters is completely eliminated. The replaceable inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. The ergonomically shaped, varnished and ultra stable hickory handle has a vibration-dampening effect.
The BASEPLEX soft-face mallet D30mm (art. 3968.030) is one size smaller than the SUPERCRAFT soft-face mallet. It contains the insert combination of cellulose acetate / nylon. The red cellulose acetate insert is both hard and oil and grease resistant. The white nylon insert is even slightly harder than the red one and also wear-resistant. Made of high-quality zinc die-cast, the body comes with an overstrike protector and a technically advanced holder for the inserts. The wooden handle is ergonomic and varnished. The inserts and the handle are replaceable.
The value box with 2 Halder top recommandations for striking metal / sheet metal contains:
保养作业/维修
您的选择导致 1 打击
More details
含铅 - 符合例外 6a / 6b / 6c
含铅 - SVHC [REACH] 清单截至 2024 年 6 月 27 日
铅暴露会导致癌症和生殖伤害
https://www.P65Warnings.ca.gov/
„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。