EH 23310.
藉由手动旋转夹爪,万用机械夹持元件可以快速且舒适的完成工件的更换以及夹持。
The clamps have the following advantages:
As the force applied by the operator is not known for the versions with levers, the clamping force is given in the tables as a guide value. The average value was determined by tests.
您的选择导致 3 打击
More details
This is a discontinued model. The successor model is available as a version with clamping screw (art. no. 23310.0065 and 23310.0067).
夹合高度可以使用高度调整圆柱 EH 23310,以及圆盘 EH 1107,EH 1108 和 EH 1617 来增加。夹合高度可以使用夹合入子来减少。
向下推力夹具可以用两种不同的方式被紧固:
该圆柱必须接触整个表面。
不能超过夹持高度h1
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
Threaded Lifting Pins with handle Bedding Supports Spring Push Plungers Accessories for spring plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws