无线电接收机  用于轮询元件   

EH 22810.

用于轮询元件讯号的无线接收 

天线从轮询元件接收到无线信号,然后透过缆线将输入信号传给接收器。这将会启动对应的输出信号以产生联络。每一个接收器可以接收最多四个无线电频道。  

您的选择导致 1 打击

版本
l [mm]
b [mm]
h1 [mm]

More details

品项品号.
CAD / 文件
价格 [€]
可用
版本:
万用无线电接收器和无线电天线
l [mm]:
70 mm
b [mm]:
23 mm
h1 [mm]:
90 mm
品项品号.:
22810.9020
CAD
文件
无线电接收机 
  • 万用无线电接收器和无线电天线
  • l: 70 mm
  • b: 23 mm
  • h1: 90 mm
  • d: 70 mm
  • h2: 350 mm
  • 重量: 447 g
show article view
无线电接收机 

注意事项

其它资料欢迎洽询。 

标题
分类
类型
直接下载
下载栏
FAQ - 无线电接收机 
分类:
常问问题
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 22810. 无线电接收机  – 用于轮询元件   
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏

符合 RoHS

符合指令 2011/65/EU 和指令 2015/863

 

不含 SVHC 物质

不含超过 0.1% w/w 的 SVHC 物质 - 截至 2024 年 6 月 27 日的 SVHC 清单.

 

不含 65 号提案物质

不包括 65 号提案物质
https://www.P65Warnings.ca.gov/

 

不含冲突矿物

„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。

 

How is the position of a component monitored by the retrieval unit?

The retrieval sensor contains a button that is operated by an overlying component.

Where is the retrieval sensor located?

The retrieval sensor is positioned on the outside of the body. The adjustable body allows the height to be set.

Which temperature ranges are allowed?

The sensor cable is designed to withstand temperatures of up to 180°C for short periods and is thus protected against chips, for example. The button can withstand temperatures of up to 120°C and is additionally protected against chips by the support of the workpiece.

How is the retrieval unit protected against dust and dirt?

Sensor (button): IP6K7, radio transmitter: IP67, radio receiver: IP20

Which seating elements can be used with the retrieval unit?

Seating elements with the following EH article number can be used: Size M8: 22690.0021 / .0121 / .0221 / .0321 / .0421 and 22691.0122 / .0021 / .0222. Size M12: 22690.0001 / .0002 / .0101 / .0102 / .0201 / .0202 / .0301 / .0302 / .0401 / .0402 and 22691.0143 / .0041 / .0042 / .0243

How to position the retrieval unit in the machine room?

The retrieval unit can be screwed into an M8 or M12 thread. The Halder base plate with slot tenons of the V40 or V70 system is suitable for this purpose.

How is the electrical power supply provided?

The radio transmitter is powered by an AA battery (3.6V) (not included in the scope of delivery). Depending on use, this battery lasts between 300 - 1400 days. The radio receiver has a supply interface: rated operating current/voltage Ie / Ue max. 0.1A / 24VDC -15%...+10%.

How is the retrieval signal transmitted wirelessly?

The electrical signal is converted into a radio signal by means of a radio transmitter and again into an electrical signal by the antenna of the radio receiver. Thus, the signal can be transmitted without having to lead a cable out of the engine room.

What kind of signals are transferred at the radio receiver?

Input: radio signal via antenna (frequency 868.3MHz). Output: electrical signal: 3A / 250VAC; 3A / 24VDC

What is the range of the radio signal?

The signal has a range of approx. 40m in closed rooms. In engine rooms, the range also depends on the type of cladding.