Positioning clamping elemts allow fast clamping, fastening, adjusting, changing and securing of workpieces, plates, fixture systems, for quick change of vices on the machine table etc. The positioning clamping elements include the positioning clamping pin, which is also referred to as a clamping pin or zero-point clamping systems. Zero-point clamping systems also belong to the product range of positioning clamping elements.
By tightening the clamping bolt, the positioning clamping pin is centred and clamped in the locating bushing by means of four balls. The clamping bolt can be operated manually via a removable handle or using a hexagon key.
The extensive product range includes various versions from stock:
Contact Form
News
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels