The different versions cover many applications that require a low load.
These metal hinges are characterised by their simple design and the different versions:
The version without bores can be assembled by welding or by inserting a specific drilling pattern.
這項商品 25165.0060 - 绞链 / without bores (b1: 60 mm, l1: 60 mm) 為商品項目的相對應商品 绞链 (EH 25165.)
本体
轴