EH 25162.
These hinges from stainless steel are characterised by the compact design.
The hinge pins are form-fit pressed and are therefore suitable for use in case of strong vibrations and shocks.
Appropriate friction pairings of the hinge components and the lubrication reduce abrasion to a minimum.
The version with centering steps avoids lateral slipping under high loads and thus protects the fixing screws from unacceptable lateral forces.
您的选择导致 12 打击
More details
本体
轴
符合指令 2011/65/EU 和指令 2015/863
不含超过 0.1% w/w 的 SVHC 物质 - 截至 2024 年 6 月 27 日的 SVHC 清单.
不包括 65 号提案物质
https://www.P65Warnings.ca.gov/
„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。