版本:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
4 mm
弹簧荷重 1) F1 ~ [N]:
~ 3,5 N
- with knob of thermoplastic – 相片 1
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min : 4 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- 弹簧荷重 1) F1: ~ 3,5 N
- 弹簧荷重 1) F2: ~ 11 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 12 g
show article view
版本:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
4 mm
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- with knob of thermoplastic – 相片 1
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min : 6 mm
- d3: 16 mm
- l1: 35 mm
- l3: 22 mm
- l4: 6 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 11 g
show article view
版本:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
5 mm
- with knob of thermoplastic – 相片 1
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min : 5 mm
- d3: 19 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- 弹簧荷重 1) F1: ~ 3 N
- 弹簧荷重 1) F2: ~ 11 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 20 g
show article view
版本:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
5 mm
- with knob of thermoplastic – 相片 1
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min : 8 mm
- d3: 19 mm
- l1: 48 mm
- l3: 22 mm
- l4: 6 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 20 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 18 g
show article view
版本:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
6 mm
- with knob of thermoplastic – 相片 1
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min : 6 mm
- d3: 23 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- 弹簧荷重 1) F1: ~ 3 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 33 g
show article view
版本:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
6 mm
- with knob of thermoplastic – 相片 1
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min : 9 mm
- d3: 23 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 23 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 33 g
show article view
版本:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
8 mm
- with knob of thermoplastic – 相片 1
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min : 8 mm
- d3: 28 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- 弹簧荷重 1) F1: ~ 7 N
- 弹簧荷重 1) F2: ~ 26 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 67 g
show article view
版本:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
8 mm
- with knob of thermoplastic – 相片 1
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min : 12 mm
- d3: 28 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- 弹簧荷重 1) F1: ~ 3 N
- 弹簧荷重 1) F2: ~ 14 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 70 g
show article view
版本:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
10 mm
弹簧荷重 1) F1 ~ [N]:
~ 7,5 N
- with knob of thermoplastic – 相片 1
- d1 -0,02 -0,05: 10 mm
- d2: M16 x 1,5 mm
- l2 min : 12 mm
- d3: 28 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- 弹簧荷重 1) F1: ~ 7,5 N
- 弹簧荷重 1) F2: ~ 32 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 70 g
show article view
版本:
with knob of thermoplastic
d1 -0,02 -0,05 [mm]:
12 mm
- with knob of thermoplastic – 相片 1
- d1 -0,02 -0,05: 12 mm
- d2: M20 x 1,5 mm
- l2 min : 15 mm
- d3: 33 mm
- l1: 71,5 mm
- l3: 33 mm
- l4: 10 mm
- 弹簧荷重 1) F1: ~ 9 N
- 弹簧荷重 1) F2: ~ 32 N
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 141 g
show article view
版本:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
4 mm
弹簧荷重 1) F1 ~ [N]:
~ 3,5 N
- with knob from stainless steel – 相片 2
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min : 4 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- 弹簧荷重 1) F1: ~ 3,5 N
- 弹簧荷重 1) F2: ~ 11 N
- Operating temperature range max. : 100 °C
- 重量: 21 g
show article view
版本:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
4 mm
- with knob from stainless steel – 相片 2
- d1 -0,02 -0,05: 4 mm
- d2: M8 x 1 mm
- l2 min : 6 mm
- d3: 16 mm
- l1: 35 mm
- l3: 16 mm
- l4: 5 mm
- 弹簧荷重 1) F1: ~ 3 N
- 弹簧荷重 1) F2: ~ 11 N
- Operating temperature range max. : 100 °C
- 重量: 22 g
show article view
版本:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
5 mm
- with knob from stainless steel – 相片 2
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min : 5 mm
- d3: 18 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- 弹簧荷重 1) F1: ~ 3 N
- 弹簧荷重 1) F2: ~ 12 N
- Operating temperature range max. : 100 °C
- 重量: 36 g
show article view
版本:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
5 mm
- with knob from stainless steel – 相片 2
- d1 -0,02 -0,05: 5 mm
- d2: M10 x 1 mm
- l2 min : 8 mm
- d3: 18 mm
- l1: 40 mm
- l3: 18 mm
- l4: 6 mm
- 弹簧荷重 1) F1: ~ 3 N
- 弹簧荷重 1) F2: ~ 14 N
- Operating temperature range max. : 100 °C
- 重量: 37 g
show article view
版本:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
6 mm
弹簧荷重 1) F1 ~ [N]:
~ 4,5 N
- with knob from stainless steel – 相片 2
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min : 6 mm
- d3: 22 mm
- l1: 48 mm
- l3: 22 mm
- l4: 6 mm
- 弹簧荷重 1) F1: ~ 4,5 N
- 弹簧荷重 1) F2: ~ 16 N
- Operating temperature range max. : 100 °C
- 重量: 60 g
show article view
版本:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
6 mm
- with knob from stainless steel – 相片 2
- d1 -0,02 -0,05: 6 mm
- d2: M12 x 1,5 mm
- l2 min : 9 mm
- d3: 22 mm
- l1: 48 mm
- l3: 22 mm
- l4: 6 mm
- 弹簧荷重 1) F1: ~ 4 N
- 弹簧荷重 1) F2: ~ 20 N
- Operating temperature range max. : 100 °C
- 重量: 63 g
show article view
版本:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
8 mm
- with knob from stainless steel – 相片 2
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min : 8 mm
- d3: 27 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- 弹簧荷重 1) F1: ~ 6 N
- 弹簧荷重 1) F2: ~ 23 N
- Operating temperature range max. : 100 °C
- 重量: 117 g
show article view
版本:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
8 mm
- with knob from stainless steel – 相片 2
- d1 -0,02 -0,05: 8 mm
- d2: M16 x 1,5 mm
- l2 min : 12 mm
- d3: 27 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- 弹簧荷重 1) F1: ~ 7 N
- 弹簧荷重 1) F2: ~ 26 N
- Operating temperature range max. : 100 °C
- 重量: 118 g
show article view
版本:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
10 mm
弹簧荷重 1) F1 ~ [N]:
~ 7,5 N
- with knob from stainless steel – 相片 2
- d1 -0,02 -0,05: 10 mm
- d2: M16 x 1,5 mm
- l2 min : 12 mm
- d3: 27 mm
- l1: 58 mm
- l3: 26 mm
- l4: 8 mm
- 弹簧荷重 1) F1: ~ 7,5 N
- 弹簧荷重 1) F2: ~ 32 N
- Operating temperature range max. : 100 °C
- 重量: 135 g
show article view
版本:
with knob from stainless steel
d1 -0,02 -0,05 [mm]:
12 mm
- with knob from stainless steel – 相片 2
- d1 -0,02 -0,05: 12 mm
- d2: M20 x 1,5 mm
- l2 min : 15 mm
- d3: 32 mm
- l1: 71,5 mm
- l3: 33 mm
- l4: 10 mm
- 弹簧荷重 1) F1: ~ 9 N
- 弹簧荷重 1) F2: ~ 32 N
- Operating temperature range max. : 100 °C
- 重量: 229 g
show article view
材质
本体
固定梢子
- Stainless steel 1.4401 nickel-plated
手把
- 熱塑性 PA 6,黑灰色,无光泽
- Stainless steel 1.4401
固定螺帽
注意事项
不可移动的旋钮。
螺帽必须个别购买。
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M8 x 1 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
- d2: M8 x 1 mm
- 扳手 : 13 mm
- 重量: 2,8 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M12 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
- d2: M12 x 1,5 mm
- 扳手 : 18 mm
- 重量: 7,6 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M10 x 1 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
- d2: M10 x 1 mm
- 扳手 : 16 mm
- 重量: 5,4 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M16 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
- d2: M16 x 1,5 mm
- 扳手 : 24 mm
- 重量: 18 g
产品:
Lock nuts ISO 8675 (DIN 439)
适用于分割螺栓和分割定位柱
d2: M20 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
- d2: M20 x 1,5 mm
- 扳手 : 30 mm
- 重量: 33 g
规格表 EH 22120. 分割定位柱 – with hexagon collar and locking, stainless steel A4
符合 RoHS
符合指令 2011/65/EU 和指令 2015/863
不含 SVHC 物质
不含超过 0.1% w/w 的 SVHC 物质 - 截至 2024 年 6 月 27 日的 SVHC 清单.
不含 65 号提案物质
不包括 65 号提案物质
https://www.P65Warnings.ca.gov/
不含冲突矿物