- 黑色
- d1: 30 mm
- d2: M4
- d3: 14 mm
- l1: 19 mm
- l2: 7 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 5,5 g
show article view
- 黑色
- d1: 30 mm
- d2: M5
- d3: 14 mm
- l1: 19 mm
- l2: 7 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 5,7 g
show article view
- 黑色
- d1: 40 mm
- d2: M5
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 8,2 g
show article view
- 黑色
- d1: 40 mm
- d2: M6
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 9,5 g
show article view
- 黑色
- d1: 50 mm
- d2: M6
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 16 g
show article view
- 黑色
- d1: 50 mm
- d2: M8
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 19 g
show article view
- 黑色
- d1: 62 mm
- d2: M8
- d3: 22 mm
- l1: 35 mm
- l2: 13 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 30 g
show article view
- 黑色
- d1: 62 mm
- d2: M10
- d3: 22 mm
- l1: 35 mm
- l2: 13 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 39 g
show article view
- 白色
- d1: 30 mm
- d2: M4
- d3: 14 mm
- l1: 19 mm
- l2: 7 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 5,5 g
show article view
- 白色
- d1: 30 mm
- d2: M5
- d3: 14 mm
- l1: 19 mm
- l2: 7 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 5,7 g
show article view
- 白色
- d1: 40 mm
- d2: M5
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 8,2 g
show article view
- 白色
- d1: 40 mm
- d2: M6
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 9,5 g
show article view
- 白色
- d1: 50 mm
- d2: M6
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 16 g
show article view
- 白色
- d1: 50 mm
- d2: M8
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 19 g
show article view
- 白色
- d1: 62 mm
- d2: M8
- d3: 22 mm
- l1: 35 mm
- l2: 13 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 30 g
show article view
- 白色
- d1: 62 mm
- d2: M10
- d3: 22 mm
- l1: 35 mm
- l2: 13 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 39 g
show article view
- 橘色
- d1: 30 mm
- d2: M4
- d3: 14 mm
- l1: 19 mm
- l2: 7 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 5,5 g
show article view
- 橘色
- d1: 30 mm
- d2: M5
- d3: 14 mm
- l1: 19 mm
- l2: 7 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 5,7 g
show article view
- 橘色
- d1: 40 mm
- d2: M5
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 8,2 g
show article view
- 橘色
- d1: 40 mm
- d2: M6
- d3: 16,5 mm
- l1: 22 mm
- l2: 9 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 9,5 g
show article view
- 橘色
- d1: 50 mm
- d2: M6
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 16 g
show article view
- 橘色
- d1: 50 mm
- d2: M8
- d3: 22 mm
- l1: 26 mm
- l2: 10 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 19 g
show article view
- 橘色
- d1: 62 mm
- d2: M8
- d3: 22 mm
- l1: 35 mm
- l2: 13 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 30 g
show article view
- 橘色
- d1: 62 mm
- d2: M10
- d3: 22 mm
- l1: 35 mm
- l2: 13 mm
- Operating temperature range min : -30 °C
- Operating temperature range max. : 80 °C
- 重量: 39 g
show article view
材质
盖子
- 热可塑性塑料 (PA),黑色 RAL 9005
- 热可塑性塑料 (PA),白色 RAL 9019.
- 热可塑性塑料 (PA)橘色 RAL 2004
- 热可塑性塑料 (PA), 黄色 RAL 1016.
- 热可塑性塑料 (PA),蓝色 RAL 5015.
把手
螺纹衬套
注意事项
特殊制作, 例如::不同的螺纹, 欢迎洽询。